Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Temperature Transmit... >> Modular Transmitters >> CCT Series

Economical DIN Rail Signal Conditioners

CCT Series   
1 year warranty CE OmegaCare
 
Economical DIN Rail Signal Conditioners
CCT Series:Economical DIN Rail Signal Conditioners
Click for larger image.
   
¥ 3,050.00  CCT-100
Voltage, Current, Frequency, Resistance, Potentiometer, Thermocouple, RTD and Strain Gage Input Modules
Integrator Modules Convert Voltage or Current to Frequency
Loop Powered Galvanic Isolator Provides 2 kVeff Isolation Between Input and Output
Compatible with Standard 35 mm DIN Rail

View related products - Temperature Transmitters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The CCT series DIN rail signal conditioners are designed to accept a broad range of input signals, such as ac and dc voltage and current, frequency, temperature (thermocouple and RTD), and process transducers, and provide standard process outputs of either 0/4 to 20 mA, or 0 to 10 Vdc. The CCT series features a modern housing design, that is easily mounted on standard DIN rails. Connections are safely and securely made, with input and output connections on the opposite sides of the module.

Internal Design
The CCT series is designed using an internal plug-in three module system that provides flexibility in selecting and changing the power supply, input signal and output signal. The units are supplied with 110 Vac power standard, Consult sales for 220 Vac, and 24 Vdc power.

Isolation
The three internal modules in each signal conditioner (signal input, signal output and power supply) are isolated up to 2 kVeff.

Outputs
Each CCT series signal conditioner is available with current and voltage output (only one may be used at a time). Available output types include 4 to 20 mA or 0 to 20 mA (jumper-selectable) and 0 to 10 Vdc.

Standard outputs are linear and proportional to the signal input. Thermocouple input modules feature special circuitry to linearize the output to the actual temperature, and not to the non-linear signal produced by thermocouple sensors.

Specifications
Power: 110 Vac (standard); 220 Vac or 24 Vdc (optional) (±10% tolerance on all power supplies)
Output: 4 to 20 mA and 0 to 10 Vdc standard; 0 to 20 mA via jumper select
Accuracy: ≤0.2% or ≤0.3,%, depending on the model
Response Time: ≤250 ms
Isolation: 2 kVeff
Ripple: ≤0.5%
Bandpass: 1.5 Hz (-3 dB)
Operating Ambient: -10 to 60°C (14 to 140°F)
Storage Ambient: -30 to 80°C (-22 to 176°F)
Temperature Coefficient: ≤0.015%/°C
Power Consumption: 1.5 VA max
Enclosure: Polycarbonate, RAL 7032; UL 94 V-1, IP40 protection
Terminal Housing: Polycarbonate, UL 94-2, IP20 protection
Max Wire Size: 4 mm² (14 AWG)
Dimensions: 75 H x 45 W x 110 mm D (2.95" x 1.77" x 4.33")
Weight: 270 g (0.6 lb)
Mounting: DIN rail 46277 and EN 50022 (35 x 7.5 mm)

Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 DC Voltage Input
 CCT-01-0/100MV 8 Weeks   ¥2,595.00    0 to 100 mV dc input, 0 to 10 V or 0/4 to 20 mA output  
 CCT-01-0/1V 2 Weeks   ¥2,595.00    0 to 1 V dc input, 0 to 10 V or 0/4 to 20 mA output  
 CCT-01-0/10V 2 Weeks   ¥2,595.00    0 to 10 V dc input, 0 to 10 V or 0/4 to 20 mA output  
 CCT-01-0/100V 2 Weeks   ¥2,595.00    0 to 100 V dc input, 0 to 10 V or 0/4 to 20 mA output  
 CCT-01-0/650V 8 Weeks   ¥2,595.00    0 to 650 V dc input, 0 to 10 V or 0/4 to 20 mA output  
 AC Voltage Input
 CCT-08-0/100MV 8 Weeks   ¥2,595.00    0 to 100 mV ac input, 0 to 10 V or 0/4 to 20 mA output  
 CCT-08-0/1V 2 Weeks   ¥2,595.00    0 to 1 V ac* input, 0 to 10 V or 0/4 to 20 mA output  
 CCT-08-0/10V 2 Weeks   ¥2,595.00    0 to 10 V ac* input, 0 to 10 V or 0/4 to 20 mA output  
 CCT-08-0/100V 2 Weeks   ¥2,160.00    0 to 100 V ac* input, 0 to 10 V or 0/4 to 20 mA output  
 CCT-08-0/650V 2 Weeks   ¥2,455.00    0 to 650 V ac* input, 0 to 10 V or 0/4 to 20 mA output  
 AC Current Input
 CCT-04-0/50MA 8 Weeks   ¥2,595.00    0 to 50 mA ac input, 0 to 10 V or 0/4 to 20 mA output  
 CCT-04-0/5A 2 Weeks   ¥2,455.00    0 to 5 A ac input, 0 to 10 V or 0/4 to 20 mA output  
 DC Current Input
 CCT-32-0/50MA 2 Weeks   ¥2,595.00    0 to 50 mA dc input, 0 to 10 V or 0/4 to 20 mA output  
 CCT-32-0/5MA 2 Weeks   ¥2,595.00    0 to 5 mA dc input, 0 to 10 V or 0/4 to 20 mA output  
 RTD Input
 CCT-20-0/100C 2 Weeks   ¥2,740.00    0 to 100°C RTD input, to 10 V or 0/4 to 20 mA output  
 CCT-20-0/200C 2 Weeks   ¥2,740.00    0 to 200°C RTD input, to 10 V or 0/4 to 20 mA output  
 CCT-20-0/300C 8 Weeks   ¥2,740.00    0 to 300°C RTD input, to 10 V or 0/4 to 20 mA output  
 CCT-20-0/400C 8 Weeks   ¥2,740.00    0 to 400°C RTD input, to 10 V or 0/4 to 20 mA output  
 CCT-20-0/500C 8 Weeks   ¥2,740.00    0 to 500°C RTD input, to 10 V or 0/4 to 20 mA output  
 CCT-20-0/600C 8 Weeks   ¥2,740.00    0 to 600°C RTD input, to 10 V or 0/4 to 20 mA output  
 Resistance/Potentiometer Input
 CCT-95-0/200 101 Weeks   ¥2,560.00    0 to 200 Ω input, 0 to 10 V or 0/4 to 20 mA output  
 CCT-95-0/2K 8 Weeks   ¥2,560.00    0 to 2K Ω input, 0 to 10 V or 0/4 to 20 mA output  
 CCT-95-0/20K 8 Weeks   ¥2,130.00    0 to 20 kΩ input, 0 to 10 V or 0/4 to 20 mA output  
 CCT-95-0/200K 8 Weeks   ¥2,560.00    0 to 200 kΩ input, 0 to 10 V or 0/4 to 20 mA output  
 CCT-90 2 Weeks   ¥2,560.00    Potentiometer input, 0 to 10 V or 0/4 to 20 mA output  
 Frequency Input
 CCT-05-40/70 2 Weeks   ¥2,605.00    0 to 40 Hz min range, 0 to 70 Hz max range, 0 to 10 V or 0/4 to 20 mA  
 CCT-05-70/125 8 Weeks   ¥2,605.00    0 to 70 Hz min range, 0 to 125 Hz max range, 0 to 10 V or 0/4 to 20 mA  
 CCT-05-125/225 8 Weeks   ¥2,605.00    0 to 125 Hz min range, 0 to 225 Hz max range, 0 to 10 V or 0/4 to 20 mA  
 CCT-05-225/400 8 Weeks   ¥2,605.00    0 to 225 Hz min range, 0 to 400 Hz max range, 0 to 10 V or 0/4 to 20 mA  
 CCT-05-400/700 8 Weeks   ¥2,605.00    0 to 400 Hz min range, 0 to 700 Hz max range, 0 to 10 V or 0/4 to 20 mA  
 CCT-05-700/1250 8 Weeks   ¥2,605.00    0 to 700 Hz min range, 0 to 1250 Hz max range, 0 to 10 V or 0/4 to 20 mA  
 CCT-05-1250/2250 8 Weeks   ¥2,605.00    0 to 1250 Hz min range, 0 to 2250 Hz max range, 0 to 10 V or 0/4 to 20 mA  
 CCT-05-2250/4K 8 Weeks   ¥2,605.00    0 to 2250 Hz min range, 0 to 4 kHz max range, 0 to 10 V or 0/4 to 20 mA  
 CCT-05-4K/7K 8 Weeks   ¥2,605.00    0 to 4 kHz min range, 0 to 7 kHz max range, 0 to 10 V or 0/4 to 20 mA  
 CCT-05-7K/12.5K 8 Weeks   ¥2,605.00    0 to 7 kHz min range, 0 to 12.5 kHz max range, 0 to 10 V or 0/4 to 20 mA  
 CCT-05-12.5K/22.5K 8 Weeks   ¥2,605.00    0 to 12.5 kHz min range, 0 to 22.5 kHz max range, 0 to 10 V or 0/4 to 20 mA  
 CCT-05-22.5K/40K 8 Weeks   ¥2,605.00    0 to 22.5 kHz min range, 0 to 40 kHz max range, 0 to 10 V or 0/4 to 20 mA  
 Strain Gage Input
 CCT-80 2 Weeks   ¥2,560.00    Strain gage input, 0-10 V or 0/4 to 20 mA output  
 Thermocouple Input (common models are show below. Please use the Part Number Builder beneath this table to select other configuration)
 CCT-22-0/400C    Consult sales   J thermocouple input, 0-400°C , 0/4 to 20mA output  
 CCT-23-0/1000C 8 Weeks   ¥2,625.00    K thermocouple input, 0-1000°C , 0/4 to 20mA output  
 CCT-24-0/200C    Consult sales   T thermocouple input, 0-200°C , 0/4 to 20mA output  
 CCT-24-0/300C 8 Weeks   ¥2,625.00    T thermocouple input, 0-300°C , 0/4 to 20mA output  
 Loop Powered Isolators
 CCT-100 2 Weeks   ¥3,050.00    Loop powered galvanic isolation module  
 Power Supplies
 FAR-1    Consult sales   10 V, 250 mA power supply with excitation sense capability  
 FAR-2-5    Consult sales   5 V, 225 mA power supply  
 FAR-2-9    Consult sales   9 V, 225 mA power supply  
 FAR-2-12    Consult sales   12 V, 200 mA power supply  
 FAR-2-15    Consult sales   15 V, 100 mA power supply  
 FAR-2-18    Consult sales   18 V, 100 mA power supply  
 FAR-2-24    Consult sales   24 V, 150 mA power supply  
Price are shown in RMB.

 Note: *The CCT-08 signal frequency range is 20 Hz to 6KHz. **110 Vac powered units supplied standard. To order 220 Vac or 24 Vdc powered models add “-220VAC” or “-24VDC” to the model number. No charge for 220 Vac, add $50 to price for 24 Vdc.
   Part Number Builder
(1) (2) (3)   
C
C
C
C
T
T
-
-
Qty:
Option Descriptions
(1) Input Types
  Select
01 for DC Voltage
08 for AC Voltage
04 for AC Current
32 for DC Current
22 for Thermocouple Type J
23 for Thermocouple Type K
24 for Thermocouple Type T
25 for Thermocouple Type E
26 for Thermocouple Type S
27 for Thermocouple Type R
20 for RTD
90 for Potentiometer
95 for Resistance
05 for Frequency
80 for Strain Gage
55-V for Voltage
55-I for Current
(2) Input Ranges
  Select
-0/100MV for 0 to 100 mV dc (CCT-01 Only)
-0/1V for 0 to 1 V dc (CCT-01 Only)
-0/10V for 0 to 10 V dc (CCT-01 Only)
-0/100V for 0 to 100 V dc (CCT-01 Only)
-0/650V for 0 to 650 V dc (CCT-01 Only)
-0/100MV for 0 to 100 mV ac (CCT-08 Only)
-0/1V for 0 to 1 V ac (CCT-08 Only)
-0/10V for -0/10V ac (CCT-08 Only)
-0/100V for 0 to 100 V ac (CCT-08 Only)
-0/650V for 0 to 650 V ac (CCT-08 Only)
-0/50MA for 0 to 50 mA ac (CCT-04 Only)
-0/5A for 0 to 5 A ac (CCT-04 Only)
-0/50MA for 0 to 50 mA dc (CCT-32 Only)
-0/5MA for 0 to 5 mA dc (CCT-32 Only)
-0/200C for 0 to 200°C (CCT-24 Only)
-0/300C for 0 to 300°C (CCT-23 and CCT-24 Only)
-0/400C for 0 to 400°C (CCT-22 CCT-23 and CCT-24 Only)
-0/500C for 0 to 500°C (CCT-22 and CCT-23 Only)
-0/600C for 0 to 600°C (CCT-22 and CCT-23 Only)
-0/700C for 0 to 700°C (CCT-22 and CCT-23 Only)
-0/800C for 0 to 800°C (CCT-23 and CCT-25 Only)
-0/900C for 0 to 900°C (CCT-23 Only)
-0/1000C for 0 to 1000°C (CCT-23 Only)
-0/1200C for 0 to 1200°C (CCT-23 Only)
-600/1600C for 600 to 1600°C (CCT-26 Only)
-850/1700C for 850 to 1700°C (CCT-27 Only)
-0/100C for 0 to 100°C (CCT-20 Only)
-0/200C for 0 to 200°C (CCT-20 Only)
-0/300C for 0 to 300°C (CCT-20 Only)
-0/400C for 0 to 400°C (CCT-20 Only)
-0/500C for 0 to 500°C (CCT-20 Only)
-0/600C for 0 to 600°C (CCT-20 Only)
Nothing(leave field blank) for 100 Ohms Min/1 M Ohms Max Input (CCT-90 Only)
-0/200 for 0 to 200 Ohms (CCT-95 Only)
-0/2K for 0 to 2K Ohms (CCT-95 Only)
-0/20K for 0 to 20K Ohms(CCT-95 Only)
-0/200K for 0 to 200K Ohms(CCT-95 Only)
-40/70 for Min Range 0 to 40 Hz. Max Range 0 to 70 Hz. (CCT-05 Only)
-70/125 for Min Range 0 to 70 Hz. Max Range 0 to 125 Hz (CCT-05 Only)
-125/225 for Min Range 0 to 125 Hz. Max Range 0 to 225 Hz (CCT-05 Only)
-225/400 for Min Range 0 to 225 Hz. Max Range 0 to 400 Hz (CCT-05 Only)
-400/700 for Min Range 0 to 400 Hz. Max Range 0 to 700 Hz (CCT-05 Only)
-700/1250 for Min Range 0 to 700 Hz. Max Range 0 to 1250 Hz (CCT-05 Only)
-1250/2250 for Min Range 0 to 1250 Hz. Max Range 0 to 2250 Hz (CCT-05 Only)
-2250/4K for Min Range 0 to 2250 Hz. Max Range 0 to 4 kHz (CCT-05 Only)
-4K/7K for Min Range 0 to 4 kHz. Max Range 0 to 7 kHz (CCT-05 Only)
-7K/12.5K for Min Range 0 to 7 kHz. Max Range 0 to 12.5 kHz (CCT-05 Only)
-12.5K/22.5K for Min Range 0 to 12.5 kHz. Max Range 0 to 22.5 kHz (CCT-05 Only)
-22.5K/40K for Min Range 0 to 22.5 kHz. Max Range 0 to 40 kHz (CCT-05 Only)
Nothing(leave field blank) for 350 Ohms (CCT-80 Only)
Nothing(leave field blank) for Ranges varies (CCT-55-V and CCT-I Only)
(3) Power
  Select
Nothing(leave field blank) for 110 Vac Standard
-220VAC for 220 Vac
-24VDC for 24 Vdc
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual
 Product Manual
   Download  CCT-100 - Loop Powered Galvanic Isolator
   Download  CCT-01 CCT04 CCT-08 CCT-32 - Voltage and Current Input Signal Conditioners
   Download  CCT-05 Series - Frequency Input Signal Conditioners
   Download  CCT-20, CCT-90, CCT-95 - RTD, Potentiometer and Resistance Signal Conditioners
   Download  CCT-22 through CCT-27 - Thermocouple Input Signal Conditioners
   Download  CCT-55 Series - Signal Integrators
   Download  CCT-80 Series - Strain Gage Signal Conditioners
   
Keywords:Economical DIN Rail Signal Conditioners, insertion flowmeter

   Back to top Back to top