Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> RTD (PT100) Probes,... >> Extruder RTD Probes >> BTTF Series

Extruder Thin Film RTD Probes with Bayonet Fittings

BTTF Series   
 
Extruder Thin Film RTD Probes with Bayonet Fittings
BTTF Series:Extruder Thin Film RTD Probes with Bayonet Fittings
Click for larger image.
   
¥ 965.00  BTTF-000-RTD-2-1/4-60-1
Sensors Contain Precision 100 Ohm, Class B DIN Platinum Thin Film RTD Elements in 3-Wire Configurations.
Standard Temperature Range is -50C to 260ºC with PFA Insulated Cable. Optional High Temperature (500ºC) Fiberglass Insulated Cable Configuration is Also Available.
These Bayonet Style RTD Sensors Are Ideal for Plastic Process Machinery and Other Quick Connecting Applications
Probe is 304 SST with a Diameter of .191-.197". Probe Length Varies with Model Number and All Models Include 60" of Flex Cable Standard

View related products - RTD (PT100) Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

These RTD sensors are used extensively in plastic processing for measuring mold and equipment temperatures, and other applications where easy installation and removal are required. These sensors are installed using a spring loaded bayonet cap, mating adapters are also available (see BTA-1 through 6 depending on length needed).

Standard configurations are based on the most popular lengths, with straight sheaths and with 90º bends. The included flex hose over the cable protects the wires from damage in rough environments. Standard terminations include spade lugs and Omega's OTP heavy duty connector (round pins).
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 BTTF-000-RTD-2-1/4-60-1 7 Weeks   ¥965.00    100 Ohm Class B DIN platinum element with a straight sheath 2.36" long and spade lug terminations  
 BTTF-000-RTD-2-1/4-60-2 7 Weeks   ¥1,050.00    100 Ohm Class B DIN platinum element with a straight sheath 2.36" long and OTP connector termination  
 BTTF-000-RTD-3-1/2-60-1 7 Weeks   ¥965.00    100 Ohm Class B DIN platinum element with a straight sheath 3.54" long and spade lug terminations  
 BTTF-000-RTD-3-1/2-60-2 7 Weeks   ¥1,030.00    100 Ohm Class B DIN platinum element with a straight sheath 3.54" long and OTP connector termination  
 BTTF-090-RTD-2-1/4-60-1 2 Weeks   ¥965.00    100 Ohm Class B DIN platinum element, probe with 90º bend and 2.36" long straight length and spade lug terminations  
 BTTF-090-RTD-2-1/4-60-2 7 Weeks   ¥1,050.00    100 Ohm Class B DIN platinum element, probe with 90º bend and 2.36" long straight length and OTP connector  
 BTTF-090-RTD-3-1/2-60-1 7 Weeks   ¥965.00    100 Ohm Class B DIN platinum element, probe with 90º bend and 3.54" long straight length and spade lug terminations  
 BTTF-090-RTD-3-1/2-60-2 7 Weeks   ¥1,030.00    100 Ohm Class B DIN platinum element, probe with 90º bend and 3.54" long straight length and OTP connector  
 Most Popular Accessories
 BTA-1 In Stock   ¥87.00    Bayonet Threaded Adapter, 1/8-27NPT Thread, 7/8" Long  
 BTA-2 2 Weeks   ¥87.00    Bayonet Threaded Adapter, 3/8-24UNF Thread, 7/8" Long  
 BTA-3 In Stock   ¥107.00    Bayonet Threaded Adapter, 1/8-27NPT Thread, 1 3/8" Long  
 BTA-4 2 Weeks   ¥101.00    Bayonet Threaded Adapter, 3/8-24UNF Thread, 1 3/8" Long  
 BTA-5 2 Weeks   ¥122.00    Bayonet Threaded Adapter, 1/8-27NPT Thread, 2 1/2" Long  
 BTA-6 2 Weeks   ¥116.00    Bayonet Threaded Adapter, 3/8-24UNF Thread, 2 1/2" Long  
 BTC-1 2 Weeks   ¥169.00    Pipe Clamp Adapter for 1/2 to 7/8" Pipe  
 BTC-2 3 Weeks   ¥152.00    Pipe Clamp Adapter for 7/8 to 1 1/2" Pipe  
 BTC-3 4 Weeks   ¥152.00    Pipe Clamp Adapter for 1 5/16 to 2 1/4" Pipe  
 BTC-4 2 Weeks   ¥169.00    Pipe Clamp Adapter for 2 1/4 to 3 5/16" Pipe  
 BTC-5 2 Weeks   ¥160.00    Pipe Clamp Adapter for 3 5/16 to 4 1/4" Pipe  
 BTC-6 2 Weeks   ¥160.00    Pipe Clamp Adapter for 4 5/16 to 5 1/4" Pipe  
Price are shown in RMB.

 Note:
For other lengths of armoured cable, change “-60” in model number to length desired and add $3.50 per foot over 5' (60"). Other probe lengths available, price is $5 + $1 per inch over 6". For high temperature construction (500ºC), add “-CC” to the model number and $10 to the price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) BTTF-090-RTD-3-1/2-60-1 100 Ohm, Class B DIN Platinum thin film RTD element, 3-wire construction, 3/16, ¥965.00
   Part Number Builder
(1) (2) (3)   
B
B
T
T
T
T
F
F
-
-
-
-
R
R
T
T
D
D
-
-
-
-
6
6
0
0
Qty:
Option Descriptions
(1) Bend Information
  Select
000 for No bend
090 for 90° Bend
(2) Length
  Select
2-1/4 for 2 1/4 in
3-1/2 for 3 1/2 in
(3) Transmissions Options
  Select
-1 for Spade Lugs
-2 for OTP connector
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
BT Series BT Series:
Bayonet Style Thermocouples with Stainless Steel Cable
Panel Meter Selection Guide Panel Meter Selection Guide:
Compare Panel Meter Specifications and Models Using This Guide. (Download and Print PDF - 1.5MB, please be patient)
Transmitter Selection Guide Transmitter Selection Guide:
Compare Transmitter Specifications and Models Using This Guide. (Download and Print PDF Document)
   
Keywords:Extruder Thin Film RTD Probes with Bayonet Fittings Platinum RTD Platinum Probe Platinum Sensor Resistance Temperature Detector Temperature Sensor Temperature Probe RTD Probe RTD Sensor IEC60751 IEC-60751 IEC-751 IEC751 ASTM-E-1137 ASTM-E1137

   Back to top Back to top