Non-Reversible OMEGALABEL™ Temperature Monitors, "Bulls-Eye" Series |
BE Series |
|
|
|
|
|
"Bulls-Eye" Series (Part number is °F temperature rating preceded by letters "BE") 5/16" Outside Diameter 1/8" Indicating Window.
Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
|
|
|
|
|
|
† Price are shown in RMB.
Note: To order bag of 30, add “-30” to Model No.
|
|
|
|
|
|
|
|
|
Part Number Builder |
|
|
|
|
|
|
Option Descriptions
|
(1)
|
Temperature Range
|
|
Select 100F for 100 °F(38°C) 110F for 110°F(43°C) 120F for 120°F(49°C) 125F for 125°F(52°C) 130F for 130°F(54°C) 140F for 140°F(60°C) 150F for 150°F(66°C) 160F for 160°F(71°C) 170F for 170°F(77°C) 175F for 175°F(79°C) 180F for 180°F(82°C) 190F for 190°F(88°C) 200F for 200°F(93°C) 210F for 210°F(99°C) 220F for 220°F(104°C) 225F for 225°F(107°C) 230F for 230°F(110°C) 240F for 240°F(116°C) 250F for 250°F(121°C) 260F for 260°F(127°C) 270F for 270°F(132°C) 275F for 275°F(135°C) 280F for 280°F(138°C) 290F for 290°F(143°C) 300F for 300°F(149°C)
(2)
|
Package Quantity
|
|
Select Nothing(leave field blank) for Standard Unit -30 for package of 30
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
|
|
|
|
| |
|
Keywords:Non-Reversible OMEGALABEL™ Temperature Monitors, "Bulls-Eye" Series
|
Back to top
|
|
|