Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Temperature and Proc... >> Temperature Switches... >> AR Series

Rugged Bulb & Capillary Thermostats

AR Series   
1 year warranty
 
Bulb Capillary Thermostats
AR Series:Rugged Bulb & Capillary Thermostats
Click for larger image.
   
¥ 5,125.00  AR-115
Bulb and Capillary Design
Long-Lasting, Snap-Action Mechanism
Double-Pole, Single-Throw Contacts
3 Different Bulb Styles Available
Optional Knob Cover and Pilot Light

View related products - Temperature and Process Controllers and Power Switching Devices

Click to scroll below to order See Specs PDF View a printer friendly page

These thermostats use sensitive bulbs that can be used in confined locations. Styles 4 and 5 bulbs are designed for inserting in drilled holes in platens and dies or for direct immersion.

Sensors for air and pipeline heating applications (style 9) can be coiled to inside radii as small as 13 mm (½inch).

SPECIFICATIONS
Temperature Range: -20 to 370°C (-4 to 698°F)
Operating Voltage:
    Single-Phase: 120 to 480V
    3-Phase: 120 to 277V
Enclosure: General purpose
Contacts: DPST, open on temperature rise; at positive off position, contacts cannot close
Differential: ±4% of scale
Bulb and Capillary: Copper for units rated at 120°C (248°F) and lower; nickel-plated copper for units between 95°C (203°F) and 290°C (504°F); tin-plated steel for units between 150°C (302°F) and 370°C (698°F)
Weight:
    AR and ARR Series: 1.14 kg (2.5 lb)
    AR-LT and AR-EP Series: 2.27 kg (5 lb)
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 AR-115 6 Weeks   ¥5,125.00    Single-phase AR thermostat, temperature range -20 to 40°C (-4 to 104°F), style 5 bulb and 7 ft. cap  
 AR-115A 6 Weeks   ¥5,025.00    Single-phase AR thermostat, temperature range -20 to 40°C (-4 to 104°F), style 5 bulb and 2 ft. cap  
 AR-115C 6 Weeks   ¥4,340.00    Single-phase AR thermostat, temperature range -20 to 40°C (-4 to 104°F), style 5 bulb and 12 ft. cap  
 AR-115KC 6 Weeks   ¥4,340.00    Single-phase AR thermostat, temperature range -20 to 40°C (-4 to 104°F), style 5 bulb, with optional knob cover.  
 AR-214 6 Weeks   ¥4,100.00    Single-phase AR thermostat, temperature range10 to 120 (59 to 248°F), style 4 bulb and 7 ft. cap  
 AR-215A 6 Weeks   ¥4,875.00    Single-phase AR thermostat, temperature range10 to 120 (59 to 248°F), style 5 bulb and 2 ft. cap  
 AR-219 6 Weeks   ¥4,145.00    Single-phase AR thermostat, temperature range10 to 120 (59 to 248°F), style 9 bulb and 7 ft. cap  
 AR-514 6 Weeks   ¥5,025.00    Single-phase AR thermostat, temperature range 95 to 290 (200 to 550°F), style 4 bulb and 7 ft. cap  
 AR-519 6 Weeks   ¥4,100.00    Single-phase AR thermostat, temperature range 95 to 290 (200 to 550°F), style 9 bulb and 7 ft. cap  
 AR-715 6 Weeks   ¥4,100.00    Single-phase AR thermostat, temperature range 150 to 370 (302 to 698°F), style 5 bulb and 7 ft. cap  
 AR-719 11 Weeks   ¥5,720.00    Single-phase AR thermostat, temperature range 150 to 370 (302 to 698°F), style 9 bulb and 7 ft. cap  
 AR-719P 12 Weeks   ¥4,255.00    Single-phase AR thermostat, temperature range 150 to 370 (302 to 698°F), style 9 bulb, optional pilot light and 7 ft. cap  
 AR-2153 6 Weeks   ¥5,105.00    Three-phase AR thermostat, temperature range 10 to 120 (59 to 248°F), style 5 bulb and 7 ft. cap  
Price are shown in RMB.

 Note: To order any unit above with optional knob cover, add suffix "KC" to model no. and add $15 to price. To order any unit above with optional pilot light, add suffix "P" to part no. and add $12 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) AR-115KC Single-phase AR thermostat, temperature range -20 to 40°C (-4 to 104°F), style 5 bulb, with optional knob cover., ¥4,340.00

   
Keywords:Rugged Bulb & Capillary Thermostats, temperature switch, double acting actuator infrared probe thermometer linear slide rail

   Back to top Back to top