omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Round Cross-Section, 40 Watts/Square Inch, 1000 - 7500 Watts, Incoloy Sheath, Diameters(inches): 0.475, 0.430, 0.375, 0.315, 0.260, 0.246  - Discontinued

TRID and TRIW Style

Tubular Heater | TRID and  TRIW Style

Tubular Heater

查看下面所有型号

  • INCOLOY Sheath
  • 1000 - 7500 Watts
  • 120, 240 and 480 Volt
  • 19 and 22 W/In2 (Type TRID)
  • 40 W/In2 (Type TRIW)
  • 1600°F Max. Sheath Temp.
管式加热器 - 查看相关产品

产品描述

The TRID and TRIW series have been discontinued. Please contact our Temperature Engineering department for a viable replacement.

APPLICATIONS
Versatile tubular elements can be designed for use in most applications. See guidelines in the Tubular Heater Overview section.

ADVANTAGES
The metal sheath isolates and protects the resistor wire from the environment. At the same time it maximizes heat transfer capability to the work. Tubular elements can be bent to put the heat where it works best.

FEATURES
Type 4 Terminals: Standard. Integral parts of the element are of high strength to resist bending during tightening of the wiring connections. Type 4 is threaded extension of the cold pin. See terminal detail drawing in the Tubular Heater Overview section. Work Temperatures: See Tubular Heater Overview section. Bending: Customer’s minimum inside bending radius is 11/2". See bending requirements in the Tubular Heater Overview section.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
TRID-7085/240V
咨询  
货期: 
 
 
tubular heater 240 Vac
Quick Ship
TRIW-2045/240V
咨询  
货期: 
 
 
tubular heater 240 Vac
Quick Ship
TRIW-4065/240V
咨询  
货期: 
 
 
tubular heater 240 Vac
Quick Ship
TRIW-5465/480V
咨询  
货期: 
 
 
tubular heater 480 Vac

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Watt Density 选项:
TRID for 22 W/sq in
TRIW for 40 W/sq in

(2) Wattage and Sheath A Length 选项:
4065 for 1000 watts 40 inches 102 cm
4365 for 1250 watts 43 9/16 inches 111 cm
5465 for 1500 watts 54 1/4 inches 138 cm
7065 for 2000 watts 70 inches 178 cm
8565 for 2500 watts 85 inches 216 cm
10065 for 3000 watts 100 inches 254 cm
10865 for 3334 watts 108 inches 274 cm
13465 for 4167 watts 134 inches 340 cm
16065 for 5000 watts 160 inches 406 cm

(3) Voltage 选项:
/120V for 120 Vac
/240V for 240 Vac
/480V for 480 Vac
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559