omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

圆形管道系统空气管加热器,带金属外壳

DAB Series

Air Duct Heaters for Round Ductwork  | DAB Series

Air Duct Heaters for Round Ductwork

¥13,192.96 DAB-30/240V

  • Rugged, Reliable, Premium Quality
  • 2500 to 5000 Watts
  • 240 Volts
  • 2.5, 3, 4 and 5 kW Units
过程空气和管道加热器 - 查看相关产品

产品描述

FEATURES
Easy installation in round duct. The DAB Series is a coiled finned element complete with sheet metal enclosure. Flange permits easy gauging of units to augment heating capacity.
Air is forced over elements only. The center openings of all DAB units may be enclosed with a sheet metal baffle furnished with the unit. When a number of units are interconnected, the center opening of just the first and last heater in the series are closed.
Controls. For thermostatic control (AR thermostat) and overheat protection (Type ARC), see Controls Section P.
Alloy wire or bus bar should be used for power connections. (See Section Q) Mounting gaskets are supplied with each heater to minimize air leakage between the heater and mounting surface or between heaters. Gasket material is non-asbestos.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



Watts W/In2 Volts Dimensions cm (in) Model No. Wt.
(lb)
A B
DAB Series — Rust-Resistant Iron Sheath
25002724031.0 (12 3/16)16.7 (6 9/16)DAB-306
30002724035.4 (13 15/16)21.1 (8 5/16)DAB-3610
40002524044.9 (17 11/16)30.6 (12 1/16)DAB-4814
50002724050.0 (19 11/16)35.7 (14 1/16)DAB-5416
DAB Series — Monel Sheath
25002724031.0 (12 3/16)16.7 (6 9/16)DAB-306
30002724035.4 (13 15/16)21.1 (8 5/16)DAB-3610
40002524044.9 (17 11/16)30.6 (12 1/16)DAB-4814
50002724050.0 (19 11/16)35.7 (14 1/16)DAB-5416
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
DAB-30/240V
¥13,192.96
货期: 8 周
 
Rust-Resistant iron sheath round air duct heater, 2500 W, 240 V
Quick Ship
DAB-36/240V
¥16,120.27
货期: 8 周
 
Rust-Resistant iron sheath round air duct heater, 3000 W, 240 V
Quick Ship
DAB-30M/240V
¥17,368.75
货期: 6 周
 
Monel sheath round air duct heater, 2500W , 240 V

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
注: OMEGALUX can supply other sizes and ratings. contact sales at 1-800-826-6342
400-820-0559