omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

OMEGAFLEX 化学管®
PTFE配方

TYTT

OMEGAFLEX Chemical Tubing® PTFE Formulation | TYTT

OMEGAFLEX Chemical Tubing® PTFE Formulation

¥530.00 TYTT-42-25

  • Coiled
  • Plastic and Metal Overbraiding
  • Custom Lengths
  • Kevlar Wrapping
  • Flexible Styles
泵和混合器 - 查看相关产品

产品描述

Specifications given are typical. Field testing is recommended to find the actual opoerating specifications in the given application.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
TYTT-42-25
¥530.00
货期: 4 周
 
4 OD (mm), 2 ID (mm) tubing 25 Ft.
Quick Ship
TYTT-42-100
¥1,880.00
货期: 4 周
 
4 OD (mm), 2 ID (mm) tubing 100 Ft.
Quick Ship
TYTT-64-25
¥815.00
货期: 4 周
 
4 OD (mm), 2 ID (mm) tubing 25 Ft.
Quick Ship
TYTT-64-50
¥1,590.00
货期: 4 周
 
6 OD (mm), 4 ID (mm) tubing 50 Ft.
Quick Ship
TYTT-64-100
¥2,935.00
货期: 4 周
 
6 OD (mm), 4 ID (mm) tubing 100 Ft.
Quick Ship
TYTT-108-25
¥1,480.00
货期: 4 周
 
10 OD (mm), 8 ID (mm) tubing 25 Ft.
Quick Ship
TYTT-108-50
¥2,945.00
货期: 4 周
 
10 OD (mm), 8 ID (mm) tubing 50 Ft.
Quick Ship
TYTT-108-100
¥5,895.00
货期: 4 周
 
10 OD (mm), 8 ID (mm) tubing 100 Ft.
Quick Ship
TYTT-1210-25
¥1,775.00
货期: 4 周
 
12 OD (mm), 10 ID (mm) tubing 25 Ft.
Quick Ship
TYTT-1210-25
¥1,775.00
货期: 4 周
 
12 OD (mm), 10 ID (mm) tubing 25 Ft.
Quick Ship
TYTT-1210-50
¥3,620.00
货期: 4 周
 
12 OD (mm), 10 ID (mm) tubing 50 Ft.
Quick Ship
TYTT-1210-100
¥7,070.00
货期: 4 周
 
12 OD (mm), 10 ID (mm) tubing 100 Ft.
Quick Ship
TYTT-1412-25
¥7,040.00
货期: 20 周
 
14 OD (mm), 12 ID (mm) tubing 25 Ft.
Quick Ship
TYTT-1412-50
¥14,075.00
货期: 20 周
 
14 OD (mm), 12 ID (mm) tubing 50 Ft.
Quick Ship
TYTT-1412-100
¥26,375.00
货期: 20 周
 
14 OD (mm), 12 ID (mm) tubing 100 Ft.
Quick Ship
TYTT-42-50
¥950.00
货期: 4 周
 
4 OD (mm), 2 ID (mm) tubing 50 Ft.
所有金额以RMB显示
注: Specifications given are typical. Field testing is recommended to find the actual operating specifications in the given application. PTFE is translucent white in color. Sold in standard lengths of 25, 50, and 100 ft. PTFE is coiled in 25' (no-splice package), 50' (maximum two-splice) package, or 100' (maximum three-splice) package.
订购示例: (1) TYTT-42-25 4 OD (in), 2 ID (in) 4 mm to 16 mm tubing 25 FT, ¥530.00
400-820-0559