omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

TXUN Tool Kit for USB Communications Interface

TXUN-KIT

TXUN Tool Kit for USB Communications Interface | Omega | TXUN-KIT

TXUN Tool Kit for USB Communications Interface | Omega

¥1,536.76 TXUN-KIT

1年保修 CE
  • Communication Tool Kit for TXUN Family
  • Work with OMSET Software Free Down Loading
  • USB Connection & Plug and Play
过程测量和控制仪器 - 查看相关产品

产品描述

Description
• TXUN-KIT is a communications interface for configuration and monitoring of TXUN series programmable devices using our OMSET software.
Application
• The OMSET software is used for the configuration of these devices: TXUN-ST, TXUN-FM, TXUN-HT, and etc.
Technical Characteristics
• TXUN-KIT consists of a communication box with USB cable to the PC and necessary cables for connection to the devices. The communication box is supplied from the USB port of the PC.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
TXUN-KIT
¥1,536.76
货期: 3 周
 
USB Communication Tool Kit for DRST-FR & TXUN Series
所有金额以RMB显示
400-820-0559