omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Wrap Around Tote Tank Heaters

TOTE Series

Wrap Around Tote Tank Heaters | TOTE Series

Wrap Around Tote Tank Heaters

¥21,860.00 TOTE362-ADJ/240V

1年保修
  • Fits Any Tote Tank from 1m (40") to 1.2 m (48") Square
  • Comes in Heights of 0.9 m (36"), 1.1 m (42"), or 1.2 m (48")
  • Two Heating Zones
  • Two Built-In Adjustable Thermostats
  • Two Built-In High-Limit Thermostats
  • Adjustable Nylon Straps with Buckles
  • Flexible Silicone- Impregnated Cloth Facing and Liner
  • 6 mm (1/4") Fiberglass Insulation
  • 1.8 m (6') Power Cord
柔形加热器 - 查看相关产品

产品描述

The OMEGA TOTE Series tote tank heaters are flexible wrap-around surface heaters offered in different sizes based on height. These heaters provide a quick, easy, non-invasive way to warm your product. They fit nearly every standard tote tank owing to adjustable nylon straps with buckles. There are three straps for placing around the tank and two for across the top. Units include an adjustable thermostat and a manual reset high-limit thermostat

NOTE: HEAVY WEIGHT - OVERWEIGHT SHIPPING CHARGES APPLY FOR THIS PRODUCT. IF ORDERED ON-LINE INTERNET SALES WILL CONTACT YOU AFTER ORDER PLACEMENT UNLESS YOU OPT TO CHARGE FREIGHT TO YOUR CARRIER ACCOUNT.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
TOTE361-ADJ/120V
¥21,860.00
货期: 16 周
 
Tote Heater 36' height (Weight 40 lbs)
Quick Ship
  
TOTE362-ADJ/240V
¥21,860.00
货期: 16 周
 
Tote Heater 36' height (Weight 40 lbs)
Quick Ship
  
TOTE421-ADJ/120V
¥24,620.00
货期: 16 周
 
Tote Heater 42' height (Weight 45 lbs)
Quick Ship
  
TOTE422-ADJ/240V
¥24,620.00
货期: 16 周
 
Tote Heater 42' height (Weight 45 lbs)
Quick Ship
  
TOTE481-ADJ/120V
¥25,230.00
货期: 16 周
 
Tote Heater 48' height (Weight 50 lbs)
Quick Ship
  
TOTE482-ADJ/240V
¥25,230.00
货期: 16 周
 
Tote Heater 48' height (Weight 50 lbs)
Accessories
Quick Ship
  
TOTE-COVER
¥5,040.00
货期: 16 周
 
Tote insulated top cover
Quick Ship
  
CN-TOT-A-175JF-240V
¥3,069.23
货期: 11 周
 
Controller, 10 to 79°C (50 to 175°F) range, 240 V, 15 A
Quick Ship
Click to expand/minimize a list of what others bought with theCN-TOT-A-175JF-120V
CN-TOT-A-175JF-120V
¥3,069.23
货期: 2 周
 
Controller, 10 to 79°C (50 to 175°F) range, 120 V, 15 A
所有金额以RMB显示
注: Tote Heaters come with both adjustable and high-limit thermostats for each of two heat zones.
订购示例: (1) TOTE-COVER Tote insulated top cover, ¥5,040.00  plus (1) TOTE361-ADJ/120V tote heater with thermostat, 120 V, 1440 W,0.9 m (36'') height,, ¥21,860.00, ¥5,040.00 + 21,860.00 = ¥26,900.00
400-820-0559