omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Heavy Duty Over-the-side Immersion Heaters

TL & KTL Series

Heavy Duty Over-the-side Immersion Heaters | TL & KTL Series

Heavy Duty Over-the-side Immersion Heaters

查看下面所有型号

  • Copper Sheath and Riser (40 W/In2)
  • Steel Sheath and Riser (20 W/In2)
  • Stainless Steel Sheath and Riser (40 W/In2)
  • Incoloy Sheath and Riser (40 W/In2)
  • 36 and 48" Riser Heights
  • Moisture Resistant Terminal Enclosure
  • Thermowell
  • 4" Sludge Legs. Increases A dimension 3 1/2". Keeps Heated Section off Bottom of Tank.
浸没式加热器 - 查看相关产品

产品描述

TLC & KTLC Series: Copper sheath heating elements for clean water.

TLS & KTLS Series: Stainless steel sheath heating elements for mild corrosive solutions.

TLI & KTLI Series: Incoloy sheath heating elements for corrosive fluids.

TLO & KTLO Series: Steel sheath heating elements for medium weight oils.

Optional Thermostat Kits: Containing OMEGALUX™ AR-type thermostat and mounting hardware are available to fit in heater terminal box.


Lightweight, portable, easy to install L-shape construction, puts the heat at the bottom of the tank and the terminal enclosure at the top of the tank. These heaters are convenient answers for many immersion heating applications. Capacities, dimensions and sheaths fit a wide range of heating applications. Easy to install and remove for cleaning with straight or circular element designs to fit many tank configurations.

Construction: All wetted parts of these immersions heaters are made of the same metal or ally for optimum corrosion resistance. All gasketed terminal boxes are steel, coated with acid resistant paint finish.

Corrosion Resistance: Wide choice of sheath materials should provide corrosion resistance in heating liquids. Check chemical composition of solution before selecting sheath material. Consult the Material selection Guide on pages Z-44 through Z-48.

Sludge legs, or compatible metals, keep heated section off bottom of vessel, 4" standard height. Included with each heater (increases A Dimension by 31.2"). Sludge legs are standard on all heaters.

Straight Elements - Dimensions inches (cm)


Circular Elements - Dimensions inches (cm)


kWRiser (A)
in (cm)
Straight ElementsCurved ElementsWt.
Ib (kg)
Min. Tank
Clearance (B)
in (cm)
Model No.Min. Tank
Clearance (B)
in (cm)
Model No.
Two Elements — Copper, 40 W/in.2
2 36 (91) 12 1/4 (31) TLC-220A-036/120 10 5/8 (27) KTLC-220A-036/120 7 (3)
2 36 (91) 12 1/4 (31) TLC-220A-036/* 10 5/8 (27) KTLC-220A-036/* 7 (3)
4 36 (91) 22 1/4 (57) TLC-240A-036/120 13 3/4 (35) KTLC-240A-036/120 9 (4)
4 36 (91) 22 1/4 (57) TLC-240A-036/* 13 3/4 (35) KTLC-240A-036/* 9 (4)
6 36 (91) 29 1/2 (75) TLC-260A-036/* 16 1/8 (41) KTLC-260A-036/* 9 (4)
6 48 (121) 29 1/2 (75) TLC-260TI-048/240 11 (5)
8 36 (91) 37 3/8 (95) TLC-280A-036/* 18 5/8 (47) KTLC-280A-036/* 11 (5)
10 48 (121) 45 (103) TLC-210A-048/* 21 1/4 (54) KTLC-210A-048/* 14 (6)
12 48 (121) 52 1/2 (133) TLC-212A-048/* 23 1/2 (59) KTLC-212A-048/* 16 (7)
Three Elements — Copper, 40 W/in2
3 36 (91) 12 1/4 (31) TLC-330A-036/120 10 5/8 (27) KTLC-330A-036/120 12 (5)
3 36 (91) 12 1/4 (31) TLC-330A-036/240/** 10 5/8 (27) KTLC-330A-036/240/** 12 (5)
3 36 (91) 12 1/4 (31) TLC-330A-036/480/** 10 5/8 (27) KTLC-330A-036/480/** 12 (5)
6 36 (91) 22 1/4 (57) TLC-360A-036/120 13 3/4 (35) KTLC-360A-036/120 12 (5)
6 36 (91) 22 1/4 (57) TLC-360A-036/240/** 13 3/4 (35) KTLC-360A-036/240/** 12 (5)
6 36 (91) 22 1/4 (57) TLC-360A-036/480/** 13 34 (35) KTLC-360A-036/480/** 12 (5)
9 36 (91) 29 1/2 (75) TLC-390A-036/240/** 16 1/8 (41) KTLC-390A-036/240/** 13 (6)
9 36 (91) 29 1/2 (75) TLC-390A-036/480/** 16 1/8 (41) KTLC-390A-036/480/** 13 (6)
12 48 (121) 37 3/8 (95) TLC-312A-048/240/** 18 5/8 (47) KTLC-312A-048/240/** 16 (8)
12 48 (121) 37 3/8 (95) TLC-312A-048/480/** 18 5/8 (47) KTLC-312A-048/480/** 16 (8)
15 48 (121) 45 (103) TLC-315A-048/240/** 21 1/4 (54) KTLC-315A-048/240/** 17 (8)
15 48 (121) 45 (103) TLC-315A-048/480/** 21 1/4 (54) KTLC-315A-048/480/** 17 (8)
18 48 (121) 52 1/2 (133) TLC-318A-048/240/** 23 1/2 (60) KTLC-318A-048/240/** 18 (8)
18 48 (121) 52 1/2 (133) TLC-318A-048/480/** 23 1/2 (60) KTLC-318A-048/480/** 18 (8)
* Designate voltage, i.e. insert 240 for 240 for 480 for 480 V.
** Add the suffix “3P” to the model number for 3 phase power. Optional thermostat kits are available to fit into heater terminal box. See page F-73
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
TLC-220A-036/120V
¥17,730.00
货期: 8 周
 
2 KW, 120 V
Quick Ship
TLC-210A-048/240V
¥29,825.00
货期: 8 周
 
10 KW, 240 V

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
400-820-0559