omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

适用于轻度腐蚀性溶液的槽边浸入式加热器

TLS & KTLS Series

Over-the Side Immersion Heaters for Mildly Corrosive Fluids | TLS & KTLS Series

Over-the Side Immersion Heaters for Mildly Corrosive Fluids

¥19,040.00 TLS-220A-036/120V

  • 2 to 18 kW
  • 120, 240, 480 V, 1 & 3 Phase
  • Stainless Steel Sheath and Riser Elements
  • Optional Thermostat Kits are Available to Fit into Terminal Box
浸没式加热器 - 查看相关产品

产品描述

FEATURES
These over-the -side immersion heaters are designed for installing in the top of a tank with the heated portion directly immersed along the side or at the bottom. This provides easy removal of the heater and ample working space inside the tank.

APPLICATIONS
Alkaline cleaners (electrified), alkaline soaking cleaners, copper sulfate, electroless copper, electro cleaners, mild acid baths, wash tanks dip tanks containing alkali, oakite, caustic soda, detergent and other aqueous solutions

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



kW Riser (A)
in (cm)
Straight Elements Curved Elements Wt.
Lb (kg)
Min. Tank
Clearance (B)--in (cm)
Model No. Min. Tank
Clearance (B)--in (cm)
Model No.
Two Elements — Stainless Steel, 40 W/in.2
236 (91)12 1/4 (31)TLS-220A-036/12010 5/8 (27)KTLS-220A-036/1208 (4)
236 (91)12 1/4 (31)TLS-220A-036/*10 5/8 (27)KTLS-220A-036/*8 (4)
436 (91)22 1/4 (57)TLS-240A-036/12013 3/4 (35)KTLS-240A-036/1208 (4)
436 (91)22 1/4 (57)TLS-240A-036/*13 3/4 (35)KTLS-240A-036/*8 (4)
636 (91)29 1/2 (75)TLS-260A-036/12016 1/8 (41)KTLS-260A-036/12010 (5)
636 (91)29 1/2 (75)TLS-260A-036/*16 1/8 (41)KTLS-260A-036/*10 (5)
836 (91)37 3/8 (95)TLS-280A/036/*18 5/8 (47)KTLS-280A-036/*12 (5)
1048 (121)45 (103)TLS-210A-048/*21 1/4 (54)KTLS-210A-048/*14 (6)
1248 (121)52 1/2 (133)TLS-212A-048/*23 1/2 (59)KTLS-212A-048/*16 (7)
Three Elements — Stainless Steel, 40 W/in2
336 (91)12 1/4 (31)TLS-330A-036/12010 5/8 (27)KTLS-330A-036/1209 (4)
336 (91)12 1/4 (31)TLS-330A-036/240/**10 5/8 (27)KTLS-330A-036/240/**9 (4)
336 (91)12 1/4 (31)TLS-330A-036/480/**10 5/8 (27)KTLS-330A-036/480/**9 (4)
636 (91)22 1/4 (57)TLS-360A-036/12013 3/4 (35)KTLS-360A-036/12010 (5)
636 (91)22 1/4 (57)TLS-360A-036/240/**13 3/4 (35)KTLS-360A-036/240/**10 (5)
636 (91)22 1/4 (57)TLS-360A-036/480/**13 3/4 (35)KTLS-360A-036/480/**10 (5)
936 (91)29 1/2 (75)TLS-390A-036/240/**16 1/8 (41)KTLS-390A-036/240/**12 (5)
936 (91)29 1/2 (75)TLS-390A-036/480/**16 1/8 (41)KTLS-390A-036/480/**12 (5)
1248 (121)37 3/8 (95)TLS-312A-048/240/**18 5/8 (47)KTLS-312A-048/240/**14 (6)
1248 (121)37 3/8 (95)TLS-312A-048/480/**18 5/8 (47)KTLS-312A-048/480/**14 (6)
1548 (121)45 (103)TLS-315A-048/240/**21 1/4 (54)KTLS-315A-048/240/**16 (7)
1548 (121)45 (103)TLS-315A-048/480/**21 1/4 (54)KTLS-315A-048/480/**16 (7)
1848 (121)52 1/2 (133)TLS-318A-048/240/**23 1/2 (60)KTLS-318A-048/240/**18 (8)
1848 (121)52 1/2 (133)TLS-318A-048/480/**23 1/2 (60)KTLS-318A-048/480/**18 (8)
* Designate voltage, i.e. insert 240 for 240 for 480V for 480 V.
** Add the suffix “3P” to the model number for 3 phase power.
Optional thermostat kits are available to fit into heater terminal box.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
TLS-220A-036/120V
¥19,040.00
货期: 8 周
 
2 kW Heater — Stainless Steel, 40 W/in.2
Quick Ship
TLS-318A-048/240V
¥37,930.00
货期: 8 周
 
Heater, 18 kW, 240 V
Quick Ship
KTLS-318A-048/240V/3P
¥43,105.00
货期: 11 周
 
Heater, 18kW, 240V, 3 phase power
Quick Ship
TLS-390A-036/480V/3P
¥33,495.00
货期: 6 周
 
Heater, 9 kW, 480 V, 3 phase
Quick Ship
TLS-390A-036/480V
¥28,140.00
货期: 8 周
 
Heater, 9 kW, 480 V
Quick Ship
TLS-360A-036/480V/3P
¥25,280.00
货期: 6 周
 
Heater, 6 kW, 480 V, 3 phase power

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Element Style 选项:
TLS for Straight Elements
KTLS for Curved Elements

(2) Number of Elements 选项:
2 for 2 Elements
3 for 3 Elements

(3) Wattage 选项:
20 for 2 kW
30 for 3 kW
40 for 4 kW
60 for 6 kW
80 for 8 kW
90 for 9 kW
10 for 10 kW
12 for 12 kW
15 for 15 kW
18 for 18 kW

(4) Riser 选项:
36 for 36 in.
48 for 48 in.

(5) Voltage 选项:
120V for 120 V
240V for 240 V
480V for 480 V

(6) Power 选项:
无(选项为空白) for 1 Phase Power
/3P for 3 Phase Power
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559