omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Over The Side Immersion Heaters for Medium Oils

TLO & KTLO SERIES

Over The Side Immersion Heaters for Medium Oils | TLO & KTLO SERIES

Over The Side Immersion Heaters for Medium Oils

¥17,200.00 TLO-220A-036/120V

  • 2 to 10 kW
  • 120, 240, 480 V, 1 & 3 Phase
  • Heavy Duty Steel Heating Elements, Riser and Junction Box
  • Optional Thermostat Kits are Available to Fit into Terminal Box
  • Low Watt Density for Heating Medium Weight Oils
浸没式加热器 - 查看相关产品

产品描述

FEATURES
Tubular heating elements are brazed into a junction box. All wetted parts of TLO & KTLO Series heaters are steel. Sludge legs (to keep heated portion of the unit off the bottom of the tank) are standard.

APPLICATIONS
Medium weight oils, alkali, soaking cleaners, degreasing solutions, caustics, solvent type oils, heat transfer fluids.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



kW Riser (A)
in (cm)
Straight Elements Curved Elements Wt.
Lb (kg)
Min. Tank
Clearance (B)--in (cm)
Model No. Min. Tank
Clearance (B)--in (cm)
Model No.
Two Elements — Steel, 20 W/in.2
236 (91)22 1/4 (57)TLO-220A-036/120V13 3/4 (35)KTLO-220A-036/120V9 (4)
236 (91)22 1/4 (57)TLO-220A-036/*13 3/4 (35)KTLO-220A-036/*9 (4)
336 (91)29 1/2 (75)TLO-230A-036/120V16 1/8 (41)KTLO-230A-036/120V10 (5)
336 (91)29 1/24 (75)TLO-230A-036/*16 1/8 (35)KTLO-230A-036/*10 (5)
548 (121)45 (103)TLO-250A-048/120V21 1/4 (57)KTLO-250A-048/120V10 (5)
548 (121)45 (103)TLO-250A-048/*21 1/4 (57)KTLO-250A-048/*12 (5)
648 (121)52 1/2 (133)TLO-260A-048/*23 1/2 (59)KTLO-260A-048/*13 (6)
748 (121)56 1/2 (144)TLO-260A-048/*24 7/8 (59)KTLO-260A-048/*14 (7)
Three Elements — Steel, 20 W/in2
336 (91)22 1/4 (57)TLO-330A-036/120V13 3/4 (35)KTLO-330A-036/120V12 (4)
336 (91)22 1/4 (57)TLO-330A-036/240V/**13 3/4 (35)KTLO-330A-036/240V/**12 (4)
336 (91)22 1/4 (57)TLO-330A-036/480V/**13 3/4 (35)KTLO-330A-036/480V/**12 (4)
4.536 (91)29 1/2 (75)TLO-345A-036/120V16 1/8 (41)KTLO-345A-036/120V13 (6)
4.536 (91)29 1/2 (75)TLO-345A-036/240V/**16 1/8 (41)KTLO-345A-036/240V/**13 (6)
4.536 (91)29 1/2 (75)TLO-345A-036/480V/**16 1/8 (41)KTLO-345A-036/480V/**13 (6)
648 (121)37 3/8 (95)TLO-360A-048/120V18 5/8 (47)KTLO-360A-048/120V13 (6)
648 (121)37 3/8 (95)TLO-360A-048/240V/**18 5/8 (47)KTLO-360A-048/240V/**13 (6)
648 (121)37 3/8 (95)TLO-360A-048/480V/**18 5/8 (47)KTLO-360A-048/480V/**13 (6)
7.548 (121)45 (103)TLO-375A-048/120V21 1/4 (54)KTLO-375A-048/120V14 (6)
7.548 (121)45 (103)TLO-375A-048/240V/**21 1/4 (54)KTLO-375A-048/240V/**14 (6)
7.548 (121)45 (103)TLO-375A-048/480V/**21 1/4 (54)KTLO-375A-048/480V/**14 (6)
948 (121)52 1/2 (133)TLO-390A-048/240V/**23 1/2 (60)KTLO-390A-048/240V/**15 (7)
948 (121)52 1/2 (133)TLO-390A-048/480V/**23 1/2 (60)KTLO-390A-048/480V/**15 (7)
1048 (121)56 1/2 (145)TLO-310A-048/240V/**24 7/8 (63)KTLO-310A-048/240V/**16 (7)
1048 (121)56 1/2 (145)TLO-310A-048/480V/**24 7/8 (63)KTLO-310A-048/480V/**16 (7)
* Designate voltage, i.e. insert 240 for 240 V or 480 for 480 V.
** Add the suffix “3P” to the model number for 3 phase power.
Optional thermostat kits are available to fit into heater terminal box.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
TLO-220A-036/120V
¥17,200.00
货期: 8 周
 
Heater, 2 kW, 120 V, 1 phase power
Quick Ship
TLO-360A-048/240V/3P
¥24,240.00
货期: 8 周
 
Heater, 6kW, 240V, 3 phase power
Quick Ship
KTLO-250A-048/120V
¥27,360.00
货期: 8 周
 
Heater, 5 kW, 120 V, 1 phase power
Quick Ship
KTLO-360A-048/480V
¥28,105.00
货期: 8 周
 
Heater, 6kW, 480V, 1 phase power
Quick Ship
KTLO-360A-048/480V/3P
¥28,105.00
货期: 7 周
 
Heater, 6kW, 480V, 3 phase power
Quick Ship
KTLO-390A-048/480V/3P
¥32,665.00
货期: 8 周
 
Heater, 9kW, 480V, 3 phase power

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
注: Model TLO-2 and KTLO-2 Series are available in 4 kW units. contact OMEGALUX™ for details.

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Element Style 选项:
TLO for Straight Elements
KTLO for Curved Elements

(2) Number of Elements 选项:
2 for 2 Elements
3 for 3 Elements

(3) Wattage 选项:
20 for 2 kW
40 for 4 kW
45 for 4.5 kW
50 for 5 kW
60 for 6 kW
75 for 7.5 kW
90 for 9 kW
10 for 10 kW

(4) Riser 选项:
36 for 36 in.
48 for 48 in.

(5) Voltage 选项:
120V for 120 V
240V for 240 V
480V for 480 V

(6) Power 选项:
无(选项为空白) for 1 Phase Power
/3P for 3 Phase Power
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559