omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Stainless Steel Cartridge Heater 0.13-1.25" OD 1-36" Long

SCH-Series

Stainless Steel Cartridge Heater 0.13-1.25

Stainless Steel Cartridge Heater 0.13-1.25" OD 1-36" Long

¥547.22 SCH-0125-0100-0015-N-12-1

CE
  • This part is temporarily unavailable. Please see the CSS-CSH as a suggested replacement.

  • 304 Stainless steel sheath for excellent thermal conductivity
  • Sheath temperatures up to 677°C (1250°F)
  • Diameters between 1/8 in to 1 1/4 in
  • Lengths from 1 in to 36 in (2.5 to 91 cm)
  • Fiberglass insulated lead wire
  • 12 in lead length standard
  • 120 V and 240 V options available
  • Great for applications such as dies, molds, hot melts and more
  • 16 termination options available, see spec sheet
筒形加热器 - 查看相关产品

产品描述

Omega’s SCH-Series cartridge heaters are designed to provide maximum wattage in limited spaces. This heater series is offered with high and low density options. The sheath is made of 304 stainless steel which provides uniform heat distribution and good thermal conductivity for fast heating. A variety of cold-end terminations, mounting and threading options are available for maximum versatility. Applications for this cartridge heater include packaging, rubber molding, form fill and sealing, platen heating, HVAC compressors, die casting, hot melt adhesives, food manufacturing and extrusion.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
SCH-0125-0100-0030-N-12-1
咨询  
货期: 
 
 
1/8 in x 1 in, 12 in Lead, 30W, 120V
Quick Ship
SCH-0125-0100-0015-N-12-1
咨询  
货期: 
 
 
1/8 in x 1 in, 12 in Lead, 15W, 120V
Quick Ship
SCH-0125-0100-0010-N-12-1
咨询  
货期: 
 
 
1/8 in x 1 in, 12 in Lead, 10W, 120V
Quick Ship
SCH-0125-0125-0050-N-12-1
咨询  
货期: 
 
 
1/8 in x 1 1/4 in, 12 in Lead, 50W, 120V
Quick Ship
SCH-0125-0125-0035-N-12-1
咨询  
货期: 
 
 
1/8 in x 1 1/4 in, 12 in Lead, 35W, 120V
Quick Ship
SCH-0125-0125-0025-N-12-1
咨询  
货期: 
 
 
1/8 in x 1 1/4 in, 12 in Lead, 25W, 120V
Quick Ship
SCH-0125-0200-0100-N-12-1
咨询  
货期: 
 
 
1/8 in x 2 in, 12 in Lead, 100W, 120V
Quick Ship
SCH-0125-0200-0100-N-12-2
咨询  
货期: 
 
 
1/8 in x 2 in, 12 in Lead, 100W, 240V
Quick Ship
SCH-0125-0200-0040-N-12-1
咨询  
货期: 
 
 
1/8 in x 2 in, 12 in Lead, 40W, 120V
Quick Ship
SCH-0125-0200-0035-N-12-1
咨询  
货期: 
 
 
1/8 in x 2 in, 12 in Lead, 35W, 120V
Quick Ship
SCH-0187-0150-0030-N-12-1
咨询  
货期: 
 
 
3/16 in x 1 1/2 in , 12 in Lead, 30W, 120V
Quick Ship
SCH-0250-0100-0100-N-12-2
咨询  
货期: 
 
 
1/4 in x 1 in, 12 in Lead, 100W, 240V
Quick Ship
SCH-0250-0100-0050-N-12-1
咨询  
货期: 
 
 
1/4 in x 1 in, 12 in Lead, 50W, 120V
Quick Ship
SCH-0250-0100-0150-N-12-1
咨询  
货期: 
 
 
1/4 in x 1 in, 12 in Lead, 150W, 120V
Quick Ship
SCH-0250-0100-0100-N-12-1
咨询  
货期: 
 
 
1/4 in x 1 in, 12 in Lead, 100W, 120V
Quick Ship
SCH-0250-0100-0020-N-12-1
咨询  
货期: 
 
 
1/4 in x 1 in, 12 in Lead, 20W, 120V
Quick Ship
SCH-0250-0125-0150-N-12-1
咨询  
货期: 
 
 
1/4 in x 1 1/4 in, 12 in Lead, 150W, 120V
Quick Ship
SCH-0250-0125-0255-N-12-2
咨询  
货期: 
 
 
1/4 in x 1 1/4 in, 12 in Lead, 255W, 240V
Quick Ship
SCH-0250-0125-0150-N-12-2
咨询  
货期: 
 
 
1/4 in x 1 1/4 in, 12 in Lead, 150W, 240V
Quick Ship
SCH-0250-0125-0100-N-12-1
咨询  
货期: 
 
 
1/4 in x 1 1/4 in, 12 in Lead, 100W, 120V
Quick Ship
SCH-0250-0150-0100-N-12-1
咨询  
货期: 
 
 
1/4 in x 1 1/2 in, 12 in Lead, 100W, 120V
Quick Ship
SCH-0250-0150-0200-N-12-1
咨询  
货期: 
 
 
1/4 in x 1 1/2 in, 12 in Lead, 200W, 120V
Quick Ship
SCH-0250-0150-0050-N-12-1
咨询  
货期: 
 
 
1/4 in x 1 1/2 in, 12 in Lead, 50W, 120V
Quick Ship
SCH-0250-0150-0120-N-12-1
咨询  
货期: 
 
 
1/4 in x 1 1/2 in, 12 in Lead, 120W, 120V
Quick Ship
SCH-0250-0150-0050-N-12-2
咨询  
货期: 
 
 
1/4 in x 1 1/2 in, 12 in Lead, 50W, 240V
Quick Ship
SCH-0250-0150-0030-N-12-2
咨询  
货期: 
 
 
1/4 in x 1 1/2 in, 12 in Lead, 30W, 240V
Quick Ship
SCH-0250-0150-0030-N-12-1
咨询  
货期: 
 
 
1/4 in x 1 1/2 in, 12 in Lead, 30W, 120V
Quick Ship
SCH-0250-0150-0070-N-12-1
咨询  
货期: 
 
 
1/4 in x 1 1/2 in, 12 in Lead, 70W, 120V
Quick Ship
SCH-0250-0200-0300-N-12-1
咨询  
货期: 
 
 
1/4 in x 2 in, 12 in Lead, 300W, 240V
Quick Ship
SCH-0250-0200-0050-N-12-1
咨询  
货期: 
 
 
1/4 in x 2 in, 12 in Lead, 50W, 120V
Quick Ship
SCH-0250-0200-0100-N-12-1
咨询  
货期: 
 
 
1/4 in x 2 in, 12 in Lead, 100W, 120V
Quick Ship
SCH-0250-0250-0135-N-20-1
咨询  
货期: 
 
 
1/4 in x 2 1/2 in, 20 in Lead, 135W, 120V
Quick Ship
SCH-0250-0250-0185-N-12-1
咨询  
货期: 
 
 
1/4 in x 2 1/2 in, 12 in Lead, 185W, 120V
Quick Ship
SCH-0250-0250-0135-N-12-1
咨询  
货期: 
 
 
1/4 in x 2 1/2 in, 12 in Lead, 135W, 120V
Quick Ship
SCH-0250-0300-0250-N-12-1
咨询  
货期: 
 
 
1/4 in x 3 in, 12 in Lead, 250W, 120V
Quick Ship
SCH-0250-0300-0220-N-12-1
咨询  
货期: 
 
 
1/4 in x 3 in, 12 in Lead, 220W, 120V
Quick Ship
SCH-0250-0300-0170-N-12-1
咨询  
货期: 
 
 
1/4 in x 3 in, 12 in Lead, 170W, 120V
Quick Ship
SCH-0250-0350-0200-N-12-1
咨询  
货期: 
 
 
1/4 in x 3 1/2 in, 12 in Lead, 200W, 120V
Quick Ship
SCH-0250-0400-0235-N-12-1
咨询  
货期: 
 
 
1/4 in x 4 in, 12 in Lead, 235W, 120V
Quick Ship
SCH-0375-0150-0150-N-12-1
咨询  
货期: 
 
 
3/8 in x 1 1/2 in, 12 in Lead, 150W, 120V
Quick Ship
SCH-0375-0200-0200-N-12-1
咨询  
货期: 
 
 
3/8 in x 2 in, 12 in Lead, 200W, 120V
Quick Ship
SCH-0500-0100-0150-N-12-1
咨询  
货期: 
 
 
1/2 in x 1 in, 12 in Lead, 150W, 120V
Quick Ship
SCH-0500-0200-0700-N-12-1
咨询  
货期: 
 
 
1/2 in x 2 in, 12 in Lead, 700W, 240V
Quick Ship
SCH-0500-0200-0120-N-12-1
咨询  
货期: 
 
 
1/2 in x 2 in, 12 in Lead, 120W, 120V
Quick Ship
SCH-0500-0400-0750-N-12-1
咨询  
货期: 
 
 
1/2 in x 4 in, 12 in Lead, 750W, 240V
Quick Ship
SCH-0500-0600-1200-N-12-1
咨询  
货期: 
 
 
1/2 in x 6 in, 12 in Lead, 1200W, 240V
Quick Ship
SCH-0625-0300-0500-N-12-1
咨询  
货期: 
 
 
5/8 in x 3 in, 12 in Lead, 500W, 120V
所有金额以RMB显示
400-820-0559