omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

可逆型液晶温度标签

RLC-80, RLCL, and RLCM Series

Reversible Temperature Label | RLC-80, RLCL, and RLCM Series

Reversible Temperature Label

查看下面所有型号

  • Descrete Point and Continuous Temperature Labels
  • Colors for RLC-80-1/100 and RLC-80-50/150: Green (at Temp), Blue (slightly below Temp) or Brown (slightly above Temp)
  • Colors for RLC-80-100/220: Green (at Temp), Dull Green (Slightly Below or Above Temp)
  • 11 Levels of Temperature
  • Measures 1/2"W x 4"L x .01"T

    CONTINUOUS MOVING BAND DESIGN For RLCL and RLCM
  • Unique Triple Striped Band: Brown (slightly above Temp), Green (at Temp), Blue (slightly below Temp)
  • RLCL Model Measures 11/16W x 1 13/16L x .01"T
  • RLCM Model Measures 1/2W x 1 1/2L x .01"T
指示标签, 蜡笔, 粘合剂, 漆 - 查看相关产品

产品描述

Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theRLC-80-0/100-10
RLC-80-0/100-10
¥194.02
货期: 2 周
 
Eleven Point Temperature Label (0-100°F), package of 10
Quick Ship
Click to expand/minimize a list of what others bought with theRLC-80-50/150-10
RLC-80-50/150-10
¥183.65
货期: 4 周
 
Eleven Point Temperature Label (50-150°F), package of 10
Quick Ship
Click to expand/minimize a list of what others bought with theRLC-80-50/150-30
RLC-80-50/150-30
¥571.33
货期: 2 周
 
Eleven Point Temperature Label (50-150°F), package of 30
Quick Ship
Click to expand/minimize a list of what others bought with theRLC-80-100/220-10
RLC-80-100/220-10
¥194.02
货期: 2 周
 
Eleven Point Temperature Label (100-220°F), package of 10
Quick Ship
Click to expand/minimize a list of what others bought with theRLC-80-100/220-30
RLC-80-100/220-30
¥574.60
货期: 5 周
 
Eleven Point Temperature Label (100-220°F), package of 30
所有金额以RMB显示
注: Insert “-10” for package of 10 or “-30” for package of 30.
订购示例: (1) RLC-80-0/100-30 Eleven Point Temperature Label (0-100°F), package of 30, ¥571.33

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Type 选项:
-80 for 11 Point Label

(2) Temperature Range 选项:
-0/100 for 0-100°F
-50/150 for 50-150°F
-100/220 for 100-220°F
15/30 for 15-30°C

(3) Package Quantity 选项:
-10 for Package of 10
-30 for Package of 30
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559