omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Over the Side Immersion Heaters for Corrosive Solutions

PTHF Series

Over the Side Immersion Heaters for Corrosive Solutions | PTHF Series

Over the Side Immersion Heaters for Corrosive Solutions

¥10,785.00 PTHF-302

  • PTHF Series
    • Corrosion Resistant
    • Solutions up to 212°F (100°C)
    • Thin Blade Heating Element
    • 1 or 3 Phase Design
    • Overtemperature Protection
  • CIT Series
    • 3 to 10 kW
    • 240 V, 1 Phase
    • Used for Soft Metal Melting
    • Rugged, Reliable
    • Efficient Heat Transfer
    • Three Configurations Available
浸没式加热器 - 查看相关产品

产品描述

PTHF Series
dimensions
Note: B dimension is the heated section.

kW Volts Phase Dimensions-in. Model No. Wt.
lbs
A B
3
3
240
480
1, 3
1, 3
16
16
7
7
PTHF-302
PTHF-304
7
7
4
4
240
480
1, 3
1, 3
18
18
9
9
PTHF-402
PTHF-404
8
8
6
6
240
480
3
3
22
22
13
13
PTHF-602/3P
PTHF-604/3P
9
9
8
8
240
480
3
3
27
27
18
18
PTHF-802/3P
PTHF-804/3P
10
10
10
10
240
480
3
3
31
31
22
22
PTHF-1002/3P
PTHF-1004/3P
11
11



CIT Series
dimensions
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
PTHF-302
¥10,785.00
货期: 9 周
 
Immersion heater, 240V, 3 kW
Quick Ship
PTHF-404
¥11,860.00
货期: 8 周
 
Immersion heater, 480V, 4 kW
Quick Ship
PTHF-602
¥13,985.00
货期: 9 周
 
Immersion heater
Quick Ship
PTHF-604
¥13,985.00
货期: 7 周
 
Immersion heater
Quick Ship
PTHF-802
¥15,875.00
货期: 8 周
 
Immersion heater
Quick Ship
PTHF-804
¥15,875.00
货期: 6 周
 
Immersion heater
Quick Ship
PTHF-1002
¥17,935.00
货期: 6 周
 
Immersion heater
Quick Ship
PTHF-1004
¥17,935.00
货期: 6 周
 
Immersion heater
Quick Ship
CIT-1619
¥32,510.00
货期: 8 周
 
Heater, 240V, 5 kW

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
400-820-0559