omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

PR-16

RTD Utility Handle Probe With Easy-Grip Molded Handle

 | PR-16

RTD Utility Handle Probe With Easy-Grip Molded Handle

¥909.01 PR-16E-3-100-1/8-12

  • Long handle with strain relief for easy-grip
  • Class A conforming to IEC 60751
  • Low temperature range: -50 to 250°C (-58 to 482°F)
  • High temperature range: -50 to 450°C (-58 to 842°F)
  • Extreme temperature range: -200 to 600°C (-328 to 1112°F)
  • Diameters available: 1/8", 3/16" and 1/4"
  • 316 stainless steel sheath construction
  • Class A accuracy conforming to IEC 60751
  • Choice of PT100 Ω or PT1000 Ω platinum RTD element
  • Standard probe lengths of 12", 18" 24"
电阻温度探测器(PT100)探头, 元件和装配 - 查看相关产品

产品描述

The PR-16 series has been updated with low, high, and extreme temperature ranges; all of the new models will be PR-16(L,H,E)*. The older models have been discontinued.

The PR-16 series, Omega's economical RTD handle probe, features an easy-grip molded handle. It has a 3-conductor retractable cable that is 1 foot long, expandable to 5 feet. This is available in standard lengths of 12, 18 and 24". The 12" length probe can be stored in toolboxes or other locations for easy access. Standard termination is stripped-end lead wires. This comes with either PT100 Ω or PT1000 Ω element.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
PR-16E-3-100-1/8-12
¥909.01
货期: 6 周
 
RTD Utility Handle Probe, 12 in length
Quick Ship
PR-16E-3-100-1/4-12
¥909.01
货期: 6 周
 
RTD Utility Handle Probe, 12 in length
Quick Ship
PR-16E-3-100-1/4-6
¥772.04
货期: 6 周
 
RTD Utility Handle Probe, 6 in length
Quick Ship
PR-16H-3-100-1/4-24
¥728.45
货期: 6 周
 
RTD Utility Handle Probe, 24 in length
Quick Ship
PR-16L-3-100-1/8-6
¥522.99
货期: 6 周
 
RTD Utility Handle Probe, 6 in length
Quick Ship
PR-16L-3-100-1/4-18
¥603.93
货期: 2 周
 
RTD Utility Handle Probe, 18 in length
Quick Ship
PR-16H-3-100-1/8-6
¥534.40
货期: 6 周
 
RTD Utility Handle Probe, 6 in length
Quick Ship
PR-16H-3-100-1/4-18
¥659.96
货期: 6 周
 
RTD Utility Handle Probe, 18 in length
所有金额以RMB显示

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) RANGE 选项:
L for LOW (-50 to 250°C)
H for HIGH (-50 to 450°C)
E for EXTREME (-200 to 600°C)

(2) NUMBER OF WIRES 选项:
2 for 2-WIRE
3 for 3-WIRE
4 for 4-WIRE

(3) OHMS 选项:
100 for 100 OHMS
1000 for 1000 OHMS

(4) SHEATH DIAMETER 选项:
1/8 for 1/8" DIAMETER
3/16 for 3/16" DIAMETER
1/4 for 1/4" DIAMETER

(5) SHEATH LENGTH 选项:
12 for 12 INCHES
18 for 18 INCHES
24 for 24 INCHES
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559