omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

预接线应变片
1轴线性

KFG Series - Superseded by KFH Series

General Purpose Pre-Wired Strain Gages | KFG Series - Superseded by KFH Series

General Purpose Pre-Wired Strain Gages

查看下面所有型号

  • Conveniently Priced per Pack of 10
  • Pre-Wired Strain Gages with
    3 ft (0.9 m) or
    9 ft (2.7 m) Insulated Leads
  • 1 Measuring Grid Linear Strain Gage
  • For Static or Dynamic Applications
  • Very Flexible, Mechanically Strong
  • Small Bending Radius
  • Broad Temperature Range
  • Encapsulated for Added Durability
  • Clear Alignment Marks
  • Affix with Cold or Hot Curing Adhesives
应变计, 配件和测量仪器 - 查看相关产品

产品描述

The KFG SERIES pre-wired strain gages are superseded by the KFH SERIES. Please see the KFH Series for complete details, or contact our Pressure department for more information.


OMEGA™ pre-wired strain gages are available in a variety of different models to cover most strain measurement applications. The rugged construction and flexibility make these general purpose strain gages suitable for static and dynamic measurement with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. Either 2-wire or 3-wire termination styles are available with either 3-foot or 9-foot leads. Standard strain gauges have temperature coefficients matched to either steel of aluminum.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Pre-Wired Strain Gages with 2 Leads, 3 Feet Long (PRICE PER PKG OF 10)
Quick Ship
KFG-5-120-C1-11L1M2R
咨询  
货期: 
 
 
Package of 10, pre-wired strain gages, 5 mm grid, 120 ohms, matched to steel
Quick Ship
KFG-10-120-C1-11L1M2R
咨询  
货期: 
 
 
Package of 10, pre-wired strain gages, 10 mm grid, 120 ohms, matched to steel
Pre-Wired Strain Gages with 3 Leads, 9 Feet Long (PRICE PER PKG OF 10)
Quick Ship
KFG-3-120-C1-11L3M3R
咨询  
货期: 
 
 
Package of 10, pre-wired strain gages, 3 mm grid, 120 ohms, matched to steel
所有金额以RMB显示
注: Pre-wired strain gages are provided with a calibration cetificate showing the strain factor for the gages in the package. Sold in packages of 10 strain gages.
400-820-0559