omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

标准尺寸热电偶连接器

OST-( )-( )

Standard Size Omega Thermocouple Connectors | Quick Shipping | OST-(  )-(  )

¥44.19 OST-K-M

  • Economical Hollow-Pin Thermocouple Connector Design
  • Color -Coding for ANSI or IEC
  • High Purity Thermocouple Alloy Pins and Sockets
  • Accepts up to 14 Gauge Solid or Stranded Wire
  • Compatible with All Standard Size Omega Connectors
热电偶插头和面板系统 - 查看相关产品

产品描述

OST-( )-( ) is a legacy design. Whenever it is the only choice it is plug compatable with the OSTW standard size round pin connectors or any other similar round pin male TC plug or Female TC jack.

OSTW-( )-( ) standard size round pin and SMPW-( )-( ) mini size flat pin are the most current economical and widely stocked thermocouple connector designs.

OSTW -( )-( )current version Standard size with round pins See related links.

OSTW-( )-( ) is a standard size round pin, 2 pole TC connector assembled with high quality thermocouple alloy material. Thermocouple connectors of this design are used to connect or extend temperature sensors, extension wire and process equipment . The quick connect contact washer allows for a short straight wire to be terminated, a wire loop or wrap is not required. The Write-On Window tag is used to label as required.
OSTW-( )-F Universal is unique because it connects to either round pin or flat pin male TC connectors.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
see OSTW link for Most Popular Current Design with Contact Washers and Write-0n Window
OST Legacy Older Version
Quick Ship
OST-K-M
¥44.19
货期: 6 周
 
Std size round pin, K calibration, male
Quick Ship
OST-K-M-ROHS
咨询  
货期: 
 
 
This product has changed to a new number, and is identical in form, fit, function, and approvals.Please refer to: OST-K-M
Std size round pin, K calibration, male
Quick Ship
OST-T-M
¥44.19
货期: 2 周
 
Std size round pin, T calibration, male
Quick Ship
OST-J-M
¥44.19
货期: 库存
 
Std size round pin, J calibration, male
Quick Ship
OST-E-M
¥67.77
货期: 2 周
 
Std size round pin, E calibration, male
Quick Ship
OST-R/S-M
¥46.67
货期: 2 周
 
Std size round pin, R/S calibration, male
Quick Ship
OST-U-M
¥44.19
货期: 2 周
 
Std size round pin, U calibration, male
Quick Ship
OST-N-M
¥44.19
货期: 2 周
 
Std size round pin, N calibration, male
Quick Ship
OST-K-F
¥62.95
货期: 库存
 
Round, K calibration, female
Quick Ship
OST-T-F
¥66.49
货期: 2 周
 
Round, T calibration, female
Quick Ship
OST-J-F
¥67.79
货期: 2 周
 
Round, J calibration, female
Quick Ship
OST-E-F
¥80.55
货期: 2 周
 
Round, E calibration, female
Quick Ship
OST-R/S-F
¥66.49
货期: 2 周
 
Round, R/S calibration, female
Quick Ship
OST-N-F
¥66.49
货期: 2 周
 
Round, N calibration, female
Quick Ship
OST-U-F
¥66.49
货期: 6 周
 
Round, U calibration, female
所有金额以RMB显示
注: Order male and female separately to create pairs.

订购示例: (1) OST-J-F J thermocouple connector, female, ¥67.79

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Thermocouple Calibration 选项:
K for K Thermocouple
J for J Thermocouple
T for T Thermocouple
E for E Thermocouple
R/S for R/S Thermocouple
U for Uncompensated Thermocouple
N for Nicrosil-Nisil Thermocouple

(2) Connector Type 选项:
M for Male Only
F for Female Only

(3) ROHS 选项:
无(选项为空白) for Non-ROHS
-ROHS for ROHS
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559