omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

USB Infrared Temperature Sensor for Benchtop, Laboratory and Education - Discontinued

OS-MINIUSB

USB Infrared Temperature Sensor for Benchtop, Laboratory and Education | OS-MINIUSB

¥2,402.07 OS-MINIUSB-SN21

  • Miniature Non-Contact Temperature Sensor with USB Communications
  • Measures Non-Metal Surfaces from -20 to 1000°C (-4 to 1832°F)
  • Fast Response Time: 125 ms
  • USB Cable and PC Software Included for Data Logging and Configuration
  • Open Modbus® Protocol—Use Your Own Software to Communicate with the Sensor

产品描述

Please check out new the webpage for OS-MINI-Series

The OS-MINIUSB is a miniature infrared sensor that measures the surface temperature of a solid or liquid without contact. It can measure non-metal surfaces between -20 and 1000°C (-4 and 1832°F), with a response time of just 125 ms.

Materials including paper, thick plastics, rubber, food and organic materials, as well as painted metals and most dirty, rusty or oily surfaces, are measured accurately, safely and cleanly.

A choice of optics is available to measure small or large targets at distances ranging from a few millimeters up to tens of meters.

The OS-MINIUSB has a rugged stainless steel housing, sealed to IP65, and is built to withstand ambient temperatures of up to 75°C (167°F).

Compact
The sensor is just 45 mm (1.77") long (plus cable gland), so it can fit into very small spaces. The USB interface is built into the sensor, so there is no need for additional bulky interface modules.

Benchtop and Laboratory
With the precision and robustness of our industrial pyrometers, and the plug-and-play convenience of USB, the OS-MiniUSB is the ideal fixed mount IR temperature sensor for testing and experimentation.

Education
The OS-MINIUSB is ideal for teaching science concepts such as emissivity, reflectivity, thermal conductivity, energy transfer, insulation and internal energy.

Specifications
Temperature Range: -20 to 1000°C (-4 to 1832°F)
Interface: USB
Accuracy: ±1% of reading or ±1°C whichever is greater
Repeatability: ±0.5% of reading or ±0.5°C whichever is greater
Emissivity Setting: 0.2 to 1.0
Response Time: t90 125 ms (90% response)
Spectral Range: 8 to 14 µm
Supply Voltage: 5 Vdc (provided by USB)
Supply Current: 50 mA max

VIRTUAL COM PORT
Baud Rate:9600 baud* Format: 8 data bits, no parity, 1 stop bit*
Protocol: Modbus over Serial Line
*Other configurations available upon request.

CONFIGURATION
Configuration Method:
Via USB using included software or Modbus
Configurable Parameters: Emissivity Setting, Averaging, Reflected Energy Compensation

MECHANICAL
Construction:
Stainless Steel
Dimensions: 18 mm Dia x 45 mm L (0.71 x 1.8")
Thread Mounting: M16 x 1 mm pitch
Cable Length: 1.5 m (5')
Weight with Cable: 85 g (3 oz)

ENVIRONMENTAL
Environmental Rating:
IP65
Ambient Temperature: 0 to 75°C (32 to 167°F)
Relative Humidity: 95% max, non-condensing

CONFORMITY
RoHS Compliant:
Yes
Electromagnetic Compatibility: EN61326-1, EN61326-2-3 (Electrical Equipment for Measurement, Control and Laboratory Use - EMC Requirements - Industrial)

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
OS-MINIUSB-SN21
¥2,402.07
货期: 8 周
 
OS-MINIUSB sensor with 2:1 divergent optics
Quick Ship
  
OS-MINIUSB-SN201
¥2,915.52
货期: 8 周
 
OS-MINIUSB sensor with 20:1 divergent optics
Accessories
Quick Ship
  
OS210-ABS
¥398.84
货期: 8 周
 
Adjustable (2-axis) Mounting Bracket
Quick Ship
Click to expand/minimize a list of what others bought with theOS210-FBS
OS210-FBS
¥174.97
货期: 8 周
 
Fixed Mounting Bracket
Quick Ship
  
OS210APSW
咨询  
货期: 
 
 
Air Purge Collar for SN201
Quick Ship
  
OS210-LSTS
¥3,654.16
货期: 8 周
 
Laser Sighting (inc. Laser)
所有金额以RMB显示
注: * Add suffix to model number.
Comes complete with sensing head, mounting nut, USB cable, USB connector, and software.

For a UKAS traceable Calibration add suffix -CAL to the part number, extra charge required
订购示例: (1) OS-MINIUSB-SN21 OS-MINIUSB sensor with 2:1 divergent optics, ¥2,402.07
400-820-0559