omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

高精度热敏电阻传感器,用于表面温度测量

ON-409 and ON-909 Series

Precision Thermistor Sensors for Surface Temperature Measurements | ON-409 and ON-909 Series

¥720.12 ON-909-44004

  • Thermistor is Contained in a Stamped 300 Series Stainless Steel Housing and is Epoxy Encapulated
  • Construction Provides Maximum Surface Contact
  • Ideally Suited for Applications Such as Determining Heat Loss, Compressor Efficiency and Measureing Manufold Temperature
  • The ON-909 is Available with Resistances of 2252 Ohms, 3000 Ohms, 5000 Ohms, 10,000 Ohms and 30,000 Ohms at 25°C
  • Standard Accuracy of the ON-409 is ±0.1°C between 0 to 70°C and the Standard Accuracy of the ON-909 is ±0.2°C between 0 to 70°C
  • Maximum Temperature: 100°C
热敏电阻元件, 探头和装配 - 查看相关产品

产品描述

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theON-409-PP
ON-409-PP
¥952.04
货期: 6 周
 
.44" Diameter surface sensor with a resistance of 2252 Ohms at 25°C, ±0.1°C accuracy between 0 to 70°C, and 120" (3 meters) of PFA insulated cable with phone plug connector
Quick Ship
  
ON-909-44004
¥720.12
货期: 6 周
 
.44" Diameter surface sensor with a resistance of 2252 Ohms at 25°C, ±0.2°C accuracy between 0 to 70°C, and 12" (305mm) of PFA insulated cable with stripped leads
Quick Ship
  
ON-909-44005
¥702.27
货期: 2 周
 
.44" Diameter surface sensor with a resistance of 3000 Ohms at 25°C, ±0.2°C accuracy between 0 to 70°C, and 12" (305mm) of PFA insulated cable with stripped leads
Quick Ship
  
ON-909-44007
¥720.12
货期: 6 周
 
.44" Diameter surface sensor with a resistance of 5000 Ohms at 25°C, ±0.2°C accuracy between 0 to 70°C, and 12" (305mm) of PFA insulated cable with stripped leads
Quick Ship
  
ON-909-44006
¥702.27
货期: 6 周
 
.44" Diameter surface sensor with a resistance of 10,000 Ohms at 25°C, ±0.2°C accuracy between 0 to 70°C, and 12" (305mm) of PFA insulated cable with stripped leads
Quick Ship
  
ON-909-44008
¥702.27
货期: 6 周
 
.44" Diameter surface sensor with a resistance of 30,000 Ohms at 25°C, ±0.2°C accuracy between 0 to 70°C, and 12" (305mm) of PFA insulated cable with stripped leads
所有金额以RMB显示
注: For additional cable length, add required length (in inches) to the end of the Model Number and add $0.80/FT to the price. For a phone plug connector, add "-PP" to the Model Number and add $7 to the price.

订购示例: (1) ON-909-44004 .38" Diameter surface sensor with a resistance of 2252 ohms at 25°C, ±0.2°C accuracy between 0 to 70°C and 12" long PFA insulated cable with stripped leads, ¥720.12
400-820-0559