omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

管状玻璃热敏电阻传感器

ON-404-PP

Tubular Glass Thermistor Sensors | ON-404-PP

Tubular Glass Thermistor Sensors

查看下面所有型号

  • Chemically Inert for Liqid Immersion Use
  • Can Be Used for Thermal Titration Studies and Measurement of Freezing Points
  • Pyrex Probe is 5" Long and 3/16" Diameter with Stainless Steel Transition to 120" (3 meters) of PVC Cable and Phone Plug Connector
  • Sensor Resistance is 2252 Ohms at 25°C with an Accuracy of ±0.1°C Between 0 to 70°C
热敏电阻元件, 探头和装配 - 查看相关产品

产品描述

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theON-404-PP
ON-404-PP
咨询  
货期: 
 
 
Pyrex Probe with PVC Cable and Phone Plug, 2252 Ohms at 25°C with an Accuracy of ±0.1°C Between 0 to 70°C
所有金额以RMB显示
400-820-0559