omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

16通道继电器输出板

OME-DB-16R

16-Channel Relay Output Board | OME-DB-16R

16-Channel Relay Output Board

¥2,477.84 OME-DB-16R

1年保修
  • 16 Form C Relays
  • Each LED Light Activates when Corresponding Relay is Energized
  • Screw Terminals for Field Wiring
信号调节器 - 查看相关产品

产品描述

The OME-DB-16R 16-channel relay output board consists of 16 form C relays for efficient switching of loads by programmed control. The relays are energized by applying 5 V signal to the appropriate relay channel on the 20-pin flat cable connector. Sixteen LED’s (one for each relay) light when their associated relay is activated. To avoid overloading your PC’s power supply, this board provides a screw terminal connection for a power supply.

The OME-DB-16R can be used with any of the listed compatible data acquisition boards or with other devices. When using the OME-DB-16R with any of the compatible data acquisition boards, the +5V and +12V are supplied from the 20-pin flat cable (no external power supplies required).

In this case, the JP1 and JP2 jumpers on the OME-DB-16R are set to internal (factory default). When using the OME-DB-16R with some other device, then either internal or external power can be used. If external power supplies are used, then jumpers JP1 and JP2 on the OME-DB-16R would be set to external.

Compatible Data Acquisition Boards:
OME-PCI-1802H, OME-PCI-1802L, OME-PCI-1800H,
OME-PCI-1800L, OME-PCI-1602, OME-PCI-1602F,
OME-PCI-1202H, OME-PCI-1202L, OME-PCI-1002H, OME-PCI-1002L

Specifications
Type:
SPDT (form C)
Nominal Load: 0.5 A @120 Vac, 1A @ 24 Vdc
Maximum Switching Power: 60 VA, 24 W
Maximum Switching Voltage: 120 Vac, 60 Vdc
Maximum Switching Current: 1A
Life Expectancy (On/Off Cycles):
mechanical (2 x 10 7), electrical (2 x 10 5)
Release Time Value: operate (6 ms)
Control Logic: input TTL high
+5V @ 20 µA (max), relay on
Power Consumption: +12V @ 528 mA max;
+5V @ 150 mA max
Dimensions: 205 L x 114 mm H (8.1 x 4.5")
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Humidity: 5 to 90% RH noncondensing
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
OME-DB-16R
¥2,477.84
货期: 3 周
 
16-channel SPDT relay board, includes 1 m cable
所有金额以RMB显示
注: Come complete with operators manual
订购示例: (1) OME-DB-16R  16-channel SPDT relay board, includes 1 m cable, ¥2,477.84
400-820-0559