omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

48-Line General-Purpose Digital I/O Cards for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series

OMB-DBK20 and OMB-DBK21

48-Line General-Purpose Digital I/O Cards for OMB-LOGBOOK  and OMB-DAQBOARD-2000 Series | OMB-DBK20 and OMB-DBK21

查看下面所有型号

1年保修 CE
  • Offers 48 I/O Lines Expandable in 8-Bit Groups as Inputs or Outputs
信号调节器 - 查看相关产品

产品描述

The OMB-DBK20 and OMB-DBK21 general-purpose digital I/O cards expand the number of digital I/O lines by forty-eight per card. The OMB-DBK20 and OMB-DBK21 connect to the digital O connectors on the OMB-LOGBOOK, OMB-DAQBOARD-2000 Series or OMB-DIGIBOOK-72 data acquisition systems.

Please note that when either the OMB-DBK20 or OMB-DBK21 is connected, the OMB-LOGBOOK, OMB-DAQBOARD-2000 Series or OMB-DIGIBOOK-72 digital I/O lines do not function as digital I/O lines for user-connected digital signals. Thus, for example, the first OMB-DBK20 or OMB-DBK21 card attached increases the system’s number of usable digital O lines from twenty-four to forty-eight, and subsequent cards each add forty-eight additional lines of user-programmable digital I/O.

Up to four OMB-DBK20 or OMB-DBK21 cards can be attached to the P2 port of a system, for a total of 192 lines. The OMB-DBK20 and OMB-DBK21 differ only in that the OMB-DBK20 features screw-terminals for signal outputs, whereas the OMB-DBK21 provides DB37 male connectors for signal outputs.
所有金额以RMB显示
400-820-0559