omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Audible and Visual Alarm for OM-EL-WIFI Series Temperature and Humidity Data Loggers

OM-EL-WIFI-ALERT

Audible and Visual Alarm for OM-EL-WIFI Series Temperature and Humidity Data Loggers | OM-EL-WIFI-ALERT

¥2,300.45 OM-EL-WIFI-ALERT

1年保修 CE
  • Detects Alarms from any OM-EL-WIFI Series Temperature and Humidity Data Logger on the Same Wireless Network
  • Audible Alarm with Built-in Speaker
  • Visual Alarm from High Brightness LEDs
  • Continues to Work When the PC is Turned Off
  • Easy Set-Up Using the Free PC Software Application (Downloadable from OMEGA)
  • Rechargeable Internal Lithium Polymer Battery for Short Term Backup During AC Power Failure
过程测量和控制仪器 - 查看相关产品

产品描述

The OM-EL-WIFI-ALERT is a stand-alone monitoring system for all OM-EL-WIFI Series data loggers. The OM-EL-WIFI-ALERT will receive alarm messages from any OM-EL-WIFI Series temperature and humidity data logger connected to the same wireless network. The OM-EL-WIFI-ALERT indicates an alarm activation using high brightness LEDs and a choice of nine alarm tones. The OM-EL-WIFI-ALERT continues to work when the nn PC is turned off.

The OM-EL-WIFI-ALERT has been designed to be continuously powered via the included AC power adaptor. However it does contain a rechargeable lithium polymer battery for device positioning and limited power during the event of a power failure.

The WiFi signal strength indicator is activated by pressing the OM-EL-WIFI-ALERT button three times. All LEDs and a fast beep indicate a strong signal. Limited LEDs and slow beep indicate a weak signal.

The audible alarm can be muted by pressing the OM-EL-WIFI-ALERT button once or remotely from the PC software. There is also a configurable auto-mute function.

Set-up is completed through software installed on the PC. This software is available to download for free from OMEGA online. Free firmware downloads are also available.

After initial set-up, audible and visual alerts can be re-configured wirelessly using the PC software.

The OM-EL-WIFI-ALERT can be attached to a wall or flat surface using the bracket provided, and has a protection rating of IP44 (with cable connected).

SPECIFICATIONS
Wireless Network: This device is IEEE 802.11b compliant, supports WEP, WPA/WPA2 and WPA-Enterprise (MS-CHAPv2, PEAP, EAP-FAST, EAP-TTLS)
Sound Output: 100 dBA @ 1m
Operating Temperature: 0 to 40°C (32 to 104°F)
USB Supply Voltage: 4.5 V min, 5.0 V typical, 5.5 V max
Power: 100/240 Vac via included AC power adaptor (USA plug). Optional UK and EU power adaptors available. Internal rechargeable lithium polymer battery for device positioning and limited backup power during the event of a power failure.
Enclosure: IP44 (with cable connected)
Weight: 133 g (4.7 oz)
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
OM-EL-WIFI-ALERT
¥2,300.45
货期: 2 周
 
Audible and visual alarm for OM-EL-WIFI Series temperature and humidity data loggers
Quick Ship
  
OM-EL-WIFI-BRACKET
¥151.07
货期: 2 周
 
Wall mount bracket
Quick Ship
Click to expand/minimize a list of what others bought with theOM-EL-WIFI-ADAPTOR
OM-EL-WIFI-ADAPTOR
¥193.10
货期: 2 周
 
Spare 100/240 Vac 50/60 Hz power adaptor (USA plug)
Quick Ship
  
OM-EL-WIFI-ADAPTOR-UK
¥141.00
货期: 9 周
 
Optional 100/240 Vac 50/60 Hz power adaptor with UK plug
Quick Ship
  
OM-EL-WIFI-ADAPTOR-EU
¥141.00
货期: 7 周
 
Optional 100/240 Vac 50/60 Hz power adaptor with EU plug
所有金额以RMB显示
注: Comes complete with wall mount bracket, 1 m (3.3') USB cable, 100/240 Vac 50/60 Hz power adaptor (USA plug) and quick start guide.

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
订购示例: (1) OM-EL-WIFI-ALERT Audible and visual alarm for OM-EL-WIFI Series temperature and humidity data loggers, ¥2,300.45  plus (1) OM-EL-WIFI-BRACKET Wall mount bracket, ¥151.07, ¥2,300.45 + 151.07 = ¥2,451.52

产品手册:

下载 Audible and Visual Alarm
下载 Configuration Software Manual
下载 Quick Start Manual
400-820-0559