omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

X-Series - Multi Channel RTD Temperature Loggers

OM-CP-XRTDTemp-Series

X-Series - Multi Channel RTD Temperature Loggers
 | OM-CP-XRTDTemp-Series

X-Series - Multi Channel RTD Temperature Loggers

¥10,398.60 OM-CP-OCTRTDTEMP-A2

2年保修 CE
  • ±0.04 °C Calibrated Accuracy
  • Real time Operation
  • Up to 4 Hz Reading Rate
  • Pushbutton or Programmable Start Time
  • Configurable Channel Names
  • NIST Traceable Calibration Certificate Included
  • External Power or User Replaceable Battery
  • Accepts 2, 3 and 4-wire RTD’s

产品描述

 

The new OM-CP-RTDTempX Series consists of 4, 8, 12 and 16-channel RTD Temperature data logger with a reading rate of up to 4 Hz. X-Series devices ship with a standard USB-A to Micro USB cable for use with free OM-CP PC based software. The X-series has a high memory capacity and increased download speed compared to previous generations of product.


To maximize memory capacity, users can enable or disable channels. For easy identification, each channel can be named with up to a ten digit title.


Using the OM-CP Data Logger Software, starting, stopping and downloading from the OM-CP-RTDTempX Series data loggers is simple and easy. Graphical, tabular and statistical data is provided for analysis and data can be viewed in multiple units, using the Engineering Units function. The data can also be automatically exported to Excel® for further calculations.


* Temperature specifications based on ideal 100 Ω Pt RTD compliant with IEC 751 (1983) and ITS-90, 5000 Ω FSR (accuracy based on 36 inch lead wire RTD with 4 wire configuration)


** Calibrated accuracies based on standard Omega calibrations for 0 Ω to200 Ω range.

Specifications

TEMPERATURE

Temperature
Range*

18.5 Ω to 390.5 Ω
-200 °C to +850 °C (-328 °F to +1562 °F) (Probe Dependent)

Temperature
Resolution

0.0001 Ω
0.001 °C (0.0018 °F) (Probe Dependent)

Calibrated
Accuracy**

±0.015 Ω @ 25 °C (77 °F) ambient
±0.04 °C (±0.072 °F) (Probe Dependent)

Specified
Accuracy Range

18.5 Ω to 175.9 Ω
-200 °C to +200 °C(-328 °F to 392 °F)

Input
Connection

Removable screw terminal;
2, 3 0r 4 wire interface

Temperature
Coefficient

2 ppm/°C typical


GENERAL

Memory
(All channels
enabled)

4-channel: 698,709 readings per channel
8-channel: 349,354 readings per channel
12-channel: 232,903 readings per channel
16-channel: 174,677 readings per channel

Start Modes

Software programmable immediate start
or delay start, up to 6 months in advance

Real Time
Recording

May be used with PC to monitor and
record data in real time

LEDs

1 per channel and 2 status LEDs

Reading Rate

4 Hz up to 1 reading every 24 hours

Calibration

Digital calibration through software

Calibration Date

Automatically recorded within device

Battery Type

9 V lithium included, user replaceable

Battery Life

18 months typical

Data Format

Date and time stamped C,°F,K,°R;Ω µV
engineering units specified through
software

Time Accuracy

±1 minute/month

Computer
Interface

USB-A to micro USB cable (included);
460,800 baud

Operating
System
Compatibility

Windows XP SP3/7/8/10

Software
Compatibility

Standard Software version 4.2.19.0 or later
Secure Software version 4.2.18.0 or later

Operating
Environment

-20 °C to +60 °C(-4 °F to +140 °F),
0 %RH to 95 %RH non-condensing

Dimensions

4-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
8-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
12-channel: 2.70 in × 7.25 in × 1.68 in
(65.6 mm × 184.2 mm × 42.7 mm)
16-channel: 2.70 in × 7.25 in × 2.14 in
(65.6 mm × 184.2 mm × 54.4 mm)

Weight

4-channel: 13 oz (368 g)
8-channel: 13 oz (368 g)
12-channel:20 oz (580 g)
16-channel: 28 oz (800 g)

Enclosure

Black anodized aluminum

Approvals

CE, ROHS

 

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
OM-CP-QUADRTDTEMP-A2
¥6,431.00
货期: 6 周
 
X-Series - 4 Channel RTD Temperature Logger
Quick Ship
  
OM-CP-OCTRTDTEMP-A2
¥10,398.60
货期: 9 周
 
X-Series - 8 Channel RTD Temperature Logger
Quick Ship
  
OM-CP-X12RTDTEMP-A2
¥12,878.35
货期: 16 周
 
X-Series - 12 Channel RTD Temperature Logger
Quick Ship
  
OM-CP-X16RTDTEMP-A2
¥15,837.70
货期: 10 周
 
X-Series - 16 Channel RTD Temperature Logger
ACCESSORIES
所有金额以RMB显示

软件:

下载 OM-CP-XRTDTEMP-SERIES_software
下载 OM-CP software
400-820-0559