omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

X-Series - Multi Channel Current Data Loggers

OM-CP-XProcess-Series

X-Series - Multi Channel Current Data Loggers | OM-CP-XProcess-Series

X-Series - Multi Channel Current Data Loggers

¥9,292.25 OM-CP-OCTPROCESS-160MA-A2

2年保修 CE
  • 16-bit Readings Provide High Resolution
  • User-defined Engineering Units
  • Pushbutton or Programmable Start Time
  • External Power or User Replaceable Battery
  • Real Time Operation
  • Up to 4 Hz Reading Rate
  • NIST Traceable Calibration Certificate Included
  • Configurable Channel Names

产品描述

 

The new OM-CP-ProcessX Series consists of 4, 8, 12 and 16-channel, battery powered, low level DC current data loggers with a reading rate of up to 4 Hz. X-Series devices ship with a standard USB-A to Micro USB cable for use with free OM-CP PC based software. The X-series has a high memory capacity and increased download speed compared to previous generations of product.


These easy-to-use devices feature an 18 month typical battery life, user replaceable battery and programmable engineering units. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. To maximize memory capacity, users can enable or disable channels. For easy identification, each channel can be named with up to a ten digit title.


Using the OM-CP Data Logger Software, starting, stopping and downloading from the OM-CP-ProcessX Series data loggers is simple and easy. Graphical, tabular and statistical data is provided for analysis and data can be viewed in multiple units, using the Engineering Units function. The data can also be automatically exported to Excel® for further calculations.

Specifications

MEASUREMENT

Input
Connection

3-input removable screw terminals

Model

30 mA 160 mA 3 A

Current Range

-2 mA to
+30 mA
±160 mA ±3 A

Current
Resolution

0.0005 mA 0.005 mA 0.001 A

Calibrated
Accuracy

±0.016 mA ±0.16 mA ±0.009 A

Input Impedance

10 Ω 1 Ω 0.1 Ω

Overload
Protection
(-0.3 V to +3.5 V)

±316 mA ±1000 mA ±6 A

Maximum
Voltage
Between Inputs
to Ground

3 V
(Common mode voltage must be less
than 3 volts. All inputs must be within
3 volts of all other inputs.)

Analog
Conversion Time

150 ms

Temperature
Coefficient

< 50ppm/°C typical

Engineering
Units

Native Measurement units can be scaled
to display measurement units of another
type. This is useful when monitoring
current outputs from different types of
sensors such as temperature, CO2, flow
rate and more.


GENERAL

Memory
(All channels
enabled)

4-channel: 1,048,064 readings per channel
8-channel: 524,032 readings per channel
12-channel: 349,354 readings per channel
16-channel: 262,016 readings per channel

Start Modes

Software programmable immediate start
or delay start, up to 6 months in advance

Real Time
Recording

May be used with PC to monitor and
record data in real time

LEDs

1 per channel and 2 status LEDs

Reading Rate

4 Hz up to 1 reading every 24 hours

Calibration

Digital calibration through software

Calibration Date

Automatically recorded within device

Battery Type

9 V lithium included, user replaceable

Battery Life

18 months typical

Data Format

Date and time stamped A, mA, µA
engineering units specified through
software

Time Accuracy

±1 minute/month

Computer
Interface

USB-A to micro USB cable (included);
460,800 baud

Operating
System
Compatibility

Windows XP SP3/7/8/10

Software
Compatibility

Standard Software version 4.2.19.0 or later
Secure Software version 4.2.18.0 or later

Operating
Environment

-20 °C to +60 °C(-4 °F to +140 °F),
0 %RH to 95 %RH non-condensing

Dimensions

4-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
8-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
12-channel: 2.70 in × 7.25 in × 1.68 in
(65.6 mm × 184.2 mm × 42.7 mm)
16-channel: 2.70 in × 7.25 in × 2.14 in
(65.6 mm × 184.2 mm × 54.4 mm)

Weight

4-channel: 13 oz (368 g)
8-channel: 13 oz (368 g)
12-channel:20 oz (580 g)
16-channel: 28 oz (800 g)

Enclosure

Black anodized aluminum

Approvals

CE, ROHS

 

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
OM-CP-QUADPROCESS-30MA-A2
¥6,322.00
货期: 6 周
 
X-Series - 4 Channel Current Logger - 30mA Range
Quick Ship
  
OM-CP-QUADPROCESS-160MA-A2
¥6,322.00
货期: 10 周
 
X-Series - 4 Channel Current Logger - 160mA Range
Quick Ship
  
OM-CP-QUADPROCESS-3A-A2
¥6,322.00
货期: 10 周
 
X-Series - 4 Channel Current Logger - 3A Range
Quick Ship
  
OM-CP-OCTPROCESS-30MA-A2
¥9,292.25
货期: 10 周
 
X-Series - 8 Channel Current Logger - 30mA Range
Quick Ship
  
OM-CP-OCTPROCESS-160MA-A2
¥9,292.25
货期: 10 周
 
X-Series - 8 Channel Current Logger - 160mA Range
Quick Ship
  
OM-CP-OCTPROCESS-3A-A2
¥9,292.25
货期: 2 周
 
X-Series - 8 Channel Current Logger - 3A Range
Quick Ship
  
OM-CP-X12PROCESS-30MA-A2
咨询  
货期: 
 
 
X-Series - 12 Channel Current Logger - 30mA Range
Quick Ship
  
OM-CP-X12PROCESS-160MA-A2
¥12,660.35
货期: 10 周
 
X-Series - 12 Channel Current Logger - 160mA Range
Quick Ship
  
OM-CP-X12PROCESS-3A-A2
¥12,660.35
货期: 2 周
 
X-Series - 12 Channel Current Logger - 3A Range
Quick Ship
  
OM-CP-X16PROCESS-30MA-A2
¥15,581.55
货期: 10 周
 
X-Series - 16 Channel Current Logger - 30mA Range
Quick Ship
  
OM-CP-X16PROCESS-160MA-A2
¥15,581.55
货期: 10 周
 
X-Series - 16 Channel Current Logger - 160mA Range
Quick Ship
  
OM-CP-X16PROCESS-3A-A2
¥15,581.55
货期: 10 周
 
X-Series - 16 Channel Current Logger - 3A Range
ACCESSORIES
所有金额以RMB显示

软件:

下载 OM-CP-XPROCESS-SERIES_software
下载 OM-CP software
400-820-0559