omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

射频扩展器套件,用于OM-CP系列数据记录器

OM-CP-RFEXT-KIT

Radio Frequency Extender Kit for OM-CP Series Dataloggers | OM-CP-RFEXT-KIT

Radio Frequency Extender Kit for OM-CP Series Dataloggers

查看下面所有型号

5年保修
  • No Wires, No Installation Cost
  • 1 Mile Transmission Distance
  • Operating Temperature Range: 0 to 70°C (32 to 158°F)
  • Automatically Convert PC into Strip Chart Recorder
  • Downloads Data Logger Readings Remotely
  • Monitor Moving Processes
  • Simple and Transparent Operation
  • High Reliability Spread Spectrum
  • Operational in Minutes
无线传感器, 发送器, 接收器, 仪表和控制器 - 查看相关产品

产品描述

The OM-CP-RFEXT-KIT will allow any OM-CP-Series data logger to be remotely mounted up to 1 mile away from a computer. The system will consist of one RF Transceiver module mounted at the computer and one Transceiver module mounted remotely.
An OM-CP data logger may be connected to the RF Transceiver module through the OM-CP-IFC101 cable. Once a data logger is connected, all communication between the computer and the logger will be transparent to the user. In other words, the logger will act as though it was connected directly to our OM-CP-IFC101 interface cable to a computer. The wireless link can be used to log data in real time at the host PC or periodically download data from the remote device.

Specifications
Data Logger Compatibility: Connects directly to most OM-CP Series data loggers
for instant wireless data logging
Range: indoor, 183 to 457 m (600 to 1500') typical; outdoor, 0.5 mi typical (1 mi line-of-sight)
Communication: 900 MHz
Transmitter Output Power: 100 MW nominal
Supported Baud Rates: 2400, 9600, 19200, 38400, 57600 (600 and 28800 baud not supported)
Transceiver Type: FM, frequency hopping spread spectrum (FHSS)
Power: 7-18 Vdc @ 500 mA max (ac adaptor included)
Computer Interface: PC serial, RS-232C COM or USB for receiver
Operating Environment: 0 to 70°C (32 to 158°F), 10 to 90% RH (non-condensing)
Windows Compatibility: XP SP3/Vista and 7 (32-bit and 64-bit)
Dimensions: 71 H x 140 W x 30 mm D (2.8 x 5.5 x 1.2"), Antenna is 175 mm (7") long
Weight: 200 g (7 oz)

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
OM-CP-RFEXT-KIT
咨询  
货期: 
 
 
RF transceiver pair
Quick Ship
OM-CP-RFEXT
咨询  
货期: 
 
 
Extra RF transceiver
所有金额以RMB显示
注: Both models include complete operator’s manual, PC interface cable and remote interface cable (connects to datalogger).

产品手册:

下载 OM-CP-RF Series - Wireless Transmitters
下载 OM-CP Series - Data Logger and Software User Guide
400-820-0559