omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Compact Thermostat with DIN Rail Mount

KTO-KTS-Series

Compact Thermostat with DIN Rail Mount. NC and NO models.
 | KTO-KTS-Series

Compact Thermostat with DIN Rail Mount. NC and NO models.

¥228.41 KT011419-A

CE
  • Compact Design
  • Wide Adjustment Range
  • Available with °C or °F
  • Color Coded Temperature Dials
  • ROHS compliant
控制器, 仪表和开关装置 - 查看相关产品

产品描述

Thermostat "NC" (Normally Closed): Thermostat opens at temperature rise. Comes with a RED temperature dial.
Thermostat "NO" (Normally Open): Thermostat closes at temperature rise. Comes with a BLUE temperature dial.

SPECIFICATIONS
Sensor Element: Thermostatic bi-metal
Switching Difference (Hysteresis): 7°K ±4K tolerance
Service Life: 100,000 cycles
Switching Capacity (Max Load): 10 (2) A @ 250 VAC, 15 (2) A @120 VAC, 30W DC
Connections: 2-pole terminal for AWG 14 max [2.5 mm2 (0.10 in2)]
Mounting: Clip for 35 mm (1.4") DIN rail (EN 60715)
Dimensions: 60 H x 33 W x 43 mm D (2.4 x 1.3 x 1.7")
Housing: Plastic, UL94V-0
Weight: 40 g (1.4 oz)
Operating Temperature: -20 to 80°C (-4 to 176 F)
Storage Temperature: -45 to 80°C (-49 to 176°F)
Specifications are subject to change without notice. Suitability of this product for its intended use and any associated risks must be determined by the end customer/buyer in its final application.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
KT011409-A
¥228.41
货期: 7 周
 
Compact design thermostat, normally closed, 32-140F
Quick Ship
KT011419-A
¥228.41
货期: 2 周
 
Compact design thermostat, normally open, 32-140F
Quick Ship
KT011469-A
¥228.41
货期: 7 周
 
Compact design thermostat, normally closed, 0-60C
Quick Ship
KT011479-A
¥228.41
货期: 2 周
 
Compact design thermostat, normally open, 0-60C
所有金额以RMB显示
400-820-0559