omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

POLYIMIDE HEATER KIT

KHA-KIT

POLYIMIDE HEATER KIT | KHA-KIT

POLYIMIDE HEATER KIT

¥2,446.61 KHA-KIT

1年保修
  • Withstand Temperature Extremes from -56ºC to 200ºC (-70ºF to 392ºF)
  • Excellent Tensile Strength, and Tear Resistance
  • Low Out-Gassing
  • Wattage 2.5, 5, or 10 W/in2
  • Small, Flexible Radius (0.032" Minimum)
  • Chemical Resistance to Many Solvents and Oils
  • Pressure Sensitive Adhesive
  • 28 or 115 or 230 Vac
  • Multiple Heaters with Various Wattages and Profiles
  • Typical Applications
  • Aerospace
  • Analytical Equipment
  • Tooling
  • Commercial Equipment
  • Agriculture
  • Packaging
  • Material Handling
柔形加热器 - 查看相关产品

产品描述

The Polyimide heater kit contains thin and flexible heaters with adhesive backing to conform to practically any flat or curved surface. With 15 different shapes, this kit can suit almost any application. Heater configurations are outlined on a 0.3 x 0.3 m (1x1') sheet, with line markings for easy selection and cutout. When used in combination, these heaters can provide a number of resistances and wattages. Leads can be soldered on or connected with alligator clips.

Specifications
Thickness: 0.203 mm (0.008")
Maximum Operating Temperature:
    Polyimide: 200°C (392°F)
    Adhesive Backing (Continuous Use): 120°C (248ºF)
    Adhesive Backing (Short Time Periods): Up to 232°C (450°F)
Dielectric Strength: 1000 Vac minimum
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
KHA-KIT
¥2,446.61
货期: 9 周
 
Polyimide flexible heater sample kit with 15 different shapes
所有金额以RMB显示
注: Note: All kit heaters require either a temperature or power controller to regulate heater temperature.
CAUTION AND WARNING!
Fire and elctrical shock may result if products are used improperly or installed or used by non-qualified personnel.
400-820-0559