omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Thermocouple Virtual Chart Recorder - Discontinued

iTCX Series

Thermocouple Virtual Chart Recorder | iTCX Series

Thermocouple Virtual Chart Recorder

查看下面所有型号

1年保修 CE
  • Virtual Chart Recorder
  • Two Thermocouple Channels
  • Web Server
  • 10 Popular T/C Types
  • Accurate
  • Email Alarms
  • Data Logging
  • iTCX-W Two K-Type Wire TC''s Included
  • No Special Software Required
  • Compatible with Omega Enterprise Gateway
USB, RS232, RS485和Ethernet数据采集系统 - 查看相关产品

产品描述

ITCX Series are discontinued. As a possible substitute, please check out the ISD-TC for details.

View Temperature from One or Two Thermocouples with a Web Browser

The iTCX transmitters can take Thermocouple Types J, K, T, E, R, S, B, C, N, and L measuring temperatures up to 1,820°C (3,308°F). The iTCX can display and chart absolute measurements in two locations and a differential measurement between the two locations.

Award-winning Technology
The OMEGA iTCX is simple to install and use, and features OMEGA's award-winning iServer technology that requires no special software except a Web Browser. The iTCX connects to an Ethernet Network with a standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple menu using a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types its IP address or an easy to remember name in any Web Browser, and the iTCX serves a Web Page with the current readings.

Email Alarms
The OMEGA iTCX can send an email or text message reporting the status or an alarm condition over the Internet to any individual or distribution list.

Specifications

Thermocouple Input
Temperature Range: Refer to Thermocouple Chart
Temperature
Accuracy: Refer to Thermocouple Chart
Resolution:
/0.1°
Temperature Stability: 0.08°C/°C
Thermocouple Cold End Tracking:
0.05°C/°C

Thermocouple Lead Resistance:
100 ohm max.
Thermocouple Type (ITS 90): J, K, T, E, R, S, B, C, N, L


iServer Specifications
Interface:
Ethernet 10Base-T
Connector: RJ45
Supported Protocols: TCP/IP, UDP/IP, ARP, ICMP, DHCP, DNS, HTTP, Telnet
Indicators (LED’s): Power, Network Activity, Network Link and Diagnostics
Memory: 512 Kbyte Flash, 16 Kbyte SRAM
Management: Device configuration and monitoring through embedded Web server
Software Firmware upgradeable. Including an Excel program for automatic data logging within definable time intervals, compatible with all Windows operating systems.
Embedded Web Server: Serves Web pages containing real-time data and live updated chartswithin definable time intervals.
Operating Temperature: 0 to 70°C (32 to 158°F)
Storage Temperature: -40 to 125°C (-40 to 257°F)

Power
Power Input - iTCX-W: 9 - 12Vdc
Safety Qualified ac Power Adapter:
Nominal Output: 9 Vdc @ 500mA, included.
Input: 100 - 240Vac, 50/60Hz
Consumption: 2.5 W max.


Universal ac Power Adapter
included with
iTCX-W


Power Input - iTCX-D:
10-32 Vdc
Switching Power Supply sold separately iDRN-PS-1000)
Consumption: 2.5 W max.

iDRN PS-1000

iDRN-PS-1000
$150 for iTCX-D

Packaging

Material - iTCX-W:
Metal case with flange mount
Dimensions:
20.8H x 61.6W x 112.0D mm
(0.83 x 2.93 x 4.41 in)

Material - iTCX-D:
Polycarbonate case with DIN Rail mount
Dimensions:
90.2H x 25.1W x 115.0D mm
(3.54 x .99 x 4.53 in)
Weight: 113 g (0.25 lbs.)


Web Server Screen Shots

 
Fig. 1- WEB page displaying data received from the Thermocouples



Fig. 2- WEB page displaying the graph of the received data


Fig. 3 - Device configuration through embedded WEB server



Input Type
Range
Accuracy
J
Iron-Constantan
-210 to 760°C / -346 to 1400°F
0.4°C / 0.7°F
K
CHROMEGA™-ALOMEGA™
-270 to -160°C / -160 to 1372°C
-454 to -256°F / -256 to 2502°F
1.0°C / 0.4°C
1.8°F / 0.7°F
T
Copper-Constantan
-270 to -190°C / -190 to 400°C
-454 to -310°F / -310 to 752°F
1.0°C / 0.4°C
1.8°F / 0.7°F
E
CHROMEGA™-Constantan
-270 to -220°C / -220 to 1000°C
-454 to -364°F / -364 to 1832°F
1.0°C / 0.4°C
1.8°F / 0.7°F
R
Pt/13%Rh-Pt
-50 to 40°C / 40 to 1768°C
-58 to 104°F / 104 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
S
Pt/10%Rh-Pt
-50 to 100°C / 100 to 1768°C
-58 to 212°F / 212 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
B
30%Rh-Pt/6%Rh-Pt
100 to 640°C / 640 to 1820°C
212 to 1184°F / 1184 to 3308°F
1.0°C / 0.5°C
1.8°F / 0.9°F
C
5%Re-W/26%Re-W
0 to 2320°C / 32 to 4208°F
0.4°C / 0.7°F
N
Nicrosil-Nisil
-250 to -100°C / -100 to 1300°C
-418 to -148°F / -148 to 2372°F
1.0°C / 0.4°C
1.8°F / 0.7°F
L
J DIN
-200 to 900°C / -328 to 1652°F
0.4°C / 0.7°F
所有金额以RMB显示

产品手册:

下载 iTCX - Dual Thermocouple Input
下载 iTCX-W ADDENDUM - Dual Thermocouple Input
400-820-0559