omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

手持传感器指示器,带有用于毫伏传感器的激励

HHP-SG

Handheld Transducer Indicators with Excitation for Millivolt Transducers | HHP-SG

¥6,112.83 HHP-SG

1年保修
  • Handheld Indicator for Bridge-Type Transducers
  • 9 Volt Battery (included)
  • Scalable Display with Dummy Zero
  • Built-in Transducer Excitation
应变计, 配件和测量仪器 - 查看相关产品

产品描述

HHP-SG Series are discontinued. Looking for a possible substitute, please contact your local customer engineering for details.

OMEGA’s model HHP-SG is a handheld digital indicator for strain gage type transducers such as load cells, torque sensors or millivolt pressure sensors. It provides excitation voltage for the transducer and displays the readings on a liquid crystal indicator. Front panel zero and span adjustments allow scaling the meter to provide readings in the desired engineering units. The LCD has 3 1/2 active digits (0-1999 counts) and an additional dummy zero if needed. The HHP-SG can display either the actual value of the signal (tracking mode) or the peak value (peak mode). It operates on a standard 9 volt battery, and indicates if the battery is low.

SPECIFICATIONS
Transducer Excitation Voltage: 2.46 Vdc Minimum
Transducer Resistance: 350 Ohms minimum
Input Signal Sensitivity: 0.5 to 4.0 mV/V for full scale indication
Peak Detector Bleed-Of: Less than 0.01% per second
Display Type: 3 1 /2 digit LCD (plus dummy zero)
Digit Height: 10 mm (0.4")
Conversion Rate: 3 readings per second
Power: 9 volt battery (included), low battery indication provided
Battery Life: 15 hours minimum with 350 Ohm bridge transducer
Size: 91 W x 171 L x 44 mm H (3.6 W X 6.75 L X 1.75" H)
Weight: 230 g (9 oz)
Case Material: Molded ABS impact-resistant plastic
Connection Method: Four color coded binding posts to accept spade lugs, banana plugs, bare wire or alligator clips
所有金额以RMB显示
400-820-0559