omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

含氟聚合物护套浸入式加热器

GTF and GTFL Series

Over the side Immersion Heaters | GTF and GTFL Series

Over the side Immersion Heaters

¥11,420.00 GTF-11

  • GTF -- Side Mount
  • GTFL -- L-Shaped
  • Fluoropolymer Covered Stainless Steel Elements
  • 10 W/In2
  • 1- 6 kW
  • 120, 240 and 480 Volt, Single Phase
  • Moisture Resistant Terminal Enclosure
浸没式加热器 - 查看相关产品

产品描述

FEATURES
• Moisture Resistant Terminal Enclosure
• Side Mounted Vertical Construction with Mounting Bracket (GTF Only)
• Side Mounted Horizontal Heater L-Shaped (GTFL Only)
• Overtemperature Protection One Time Use Thermal Fuse (260°F), Field Replaceable
• Polypropylene Guard, Order Separately • Optional Riser Heights Available (GTFL Only)



Fluoropolymer kW Volts W/In2 Phase DIM (In.) (Lbs.) Guard Part No.
Model No. A B
GTF — Side Mount
GTF-11
GTF-12
1
1
120
240
10
10
1
1
11
11
6
6
7
7
GTF-1G
GTF-22
GTF-24
2
2
240
480
10
10
1
1
17
17
10
10
8
8
GTF-2G
GTF-32
GTF-34
3
3
240
480
10
10
1
1
23
23
14
14
13
13
GTF-3G
GTF-42
GTF-44
4
4
240
480
10
10
1
1
29
29
18
18
15
15
GTF-4G
GTF-52
GTF-54
5
5
240
480
10
10
1
1
35
35
23
23
18
18
GTF-5G
GTF-62
GTF-64
6
6
240
480
10
10
1
1
40
40
27
27
21
21
GTF-6G
GTFL — L-Shaped
GTFL-11
GTFL-12
1
1
120
240
10
10
1
1
12
12
9
9
8
8
GTFL-1G
GTFL-22
GTFL-24
2
2
240
480
10
10
1
1
18
18
13
13
9
9
GTFL-2G
GTFL-32
GTFL-34
3
3
240
480
10
10
1
1
18
18
17
17
13
13
GTFL-3G
GTFL-42
GTFL-44
4
4
240
480
10
10
1
1
18
18
21
21
16
16
GTFL-4G
GTFL-52
GTFL-54
5
5
240
480
10
10
1
1
18
18
25
25
18
18
GTFL-5G
GTFL-64
GTFL-64
6
6
240
480
10
10
1
1
18
18
29
29
21
21
GTFL-6G
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
GTF --- Side Mount
Quick Ship
GTF-11
¥11,420.00
货期: 8 周
 
120 V, 1 kW, Side Mount Immersion Heater
Quick Ship
GTF-22
¥15,120.00
货期: 8 周
 
240 V, 2 kW, Side Mount Immersion Heater
Quick Ship
GTF-24
¥15,120.00
货期: 8 周
 
480 V, 2 kW, Side Mount Immersion Heater
Quick Ship
GTF-44
¥30,035.00
货期: 8 周
 
480 V, 4 kW, Side Mount Immersion Heater
GTFL -- L-Shaped
Quick Ship
GTFL-22
咨询  
货期: 
 
 
240 V, 2 kW, L-Shaped Immersion Heater,
Guard
Quick Ship
GTFL-3G
¥3,398.59
货期: 8 周
 
Heater Guard

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
注: Guard (not shown). Order separately by PN. Guard adds approximately 1/2' to overall heater dimensions.
订购示例: (1) GTF-62 240 V, 6 kW, Side Mount Immersion Heater, ¥30,900.00  plus (1) GTF-6G Heater Guard, ¥3,402.45, ¥30,900.00 + 3,402.45 = ¥34,302.45
400-820-0559