omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

PFA安全涂层玻璃液体温度计

GT-PFA Series

PFA Safety Coated Liquid-In-Glass Thermometers | GT-PFA Series

PFA Safety Coated Liquid-In-Glass Thermometers

查看下面所有型号

产品描述

These thermometers have added safety and protection from breakage! In the event of breakage, the PFA flouropolymer safety coating keeps the liquid and glass encapsulated. Ideal for use in chemical laboratories, universities, scientific institutions, food and beverage processing, petrochemical laboratories, pharmaceutical industry, medical industry, manufacturers, dairies, breweries and distilleries. These thermometers are manufactured and tested by our USA Quality team whose standards are traceable to NIST. Each Thermometer includes a multi-language (English, French, German, Italian, Portuguese and Spanish) Statement of Accuracy and Traceability. Should you require an individual Thermometer Calibration Report, factory calibrated thermometers or custom calibration services are available, please request at time of order.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Partial Immersion Thermometers
Quick Ship
GT-30591T
¥336.85
货期: 15 周
 
Yellow Back, Range -10/110°C, Divisions 1, Length 200 mm (7.9'), Immersion 50 mm (2'), Accuracy 1, Traceable to DAkkS Yes
Quick Ship
GT-30593T
¥396.15
货期: 15 周
 
Yellow Back, Range -10/150°C, Divisions 1, Length 200 mm (7.9'), Immersion 50 mm (2'), Accuracy 1, 1.5 above 110°C, Traceable to DAkkS Yes
Quick Ship
GT-38110
¥286.86
货期: 15 周
 
White Back, Range -10/110°C, Divisions 1, Length 200 mm (7.9'), Immersion 50 mm (2'), Accuracy 1.5, Traceable to DAkkS No
Total Immersion Thermometers
Quick Ship
GT-36110
¥384.92
货期: 15 周
 
White Back, Range -20/110°C, Divisions 1, Length 300 mm (12'), Immersion Total, Accuracy 1.5, Traceable to DAkkS No
所有金额以RMB显示
400-820-0559