omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

电磁阀定时器,适用于DIN 43650A连接器

FSV-AT2000

Solenoid Valve Timers for DIN 43650A Connectors | FSV-AT2000

Solenoid Valve Timers for DIN 43650A Connectors

查看下面所有型号

1年保修
  • Analog Version for Economy
  • Digital Version for Precision
  • Valve Test Function on Both Models
阀门 - 查看相关产品

产品描述

These full featured, high quality electronic timers are designed to control solenoid valves. They are ideal for: autodrain valves, sampling valves, lubrication systems and air dryers. They mount directly on solenoid valves with DIN 43650A Form A connectors. Both models have LED indicators to indicate valve status.

SPECIFICATIONS
Supply Voltage: 24 to 240 Vac/dc (50 to 60 Hz)
Current Consumption: 4 mA max
Operating Temperature: -20 to 52°C (-4 to 125°F)
Environmental Protection: NEMA 4 (IP65)
Switch Holding Voltage: 400 V
Inrush Current: 10 Amps for 10 msec
Duty Cycle: 100%
Switch Life: 300 million operations
Manual Override: Test
Repeat Accuracy: ±1%
Timing Temp. Coefficient: ±0.005%/°C
Time:
   ON Time: 0.5 to 10 sec
   OFF Time: 30 sec to 45 min
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theFSV-AT2000
FSV-AT2000
咨询  
货期: 
 
 
Analog timer (Requires cable sold separately)
Accessories
Quick Ship
  
FSV-CABLE
¥157.41
货期: 2 周
 
1.8 m (6') grounded 115 Vac cable with DIN 43650A connector, UL approved
所有金额以RMB显示
注: Comes complete with operator's manual.
订购示例:  (1) FSV-CABLE Power Cord, ¥157.41
400-820-0559