omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

温度传感器,壁装式,Pt100 A级传感器,采用NEMA 4X型(IP65)外壳

EWSE Series

Air Temperature Sensor with sheathed RTD probe for Indoor and Outdoor Use | EWSE Series

查看下面所有型号

1年保修
  • Designed for Indoor and Outdoor Use
  • Screw Terminal Block for 4-Wire Pt100 Connection
  • Optional Built in 4 to 20 mA Transmitter
  • Rugged Sensor and Protection Tube Design
  • Supplied with NEMA 4X (IP68) Cable Gland or Electrical Connection
电阻温度探测器(PT100)探头, 元件和装配 - 查看相关产品

产品描述

OMEGA’s new air temperature sensors offer the perfect solution for temperature monitoring outdoors or in demanding environments. A rugged 6 mm–diameter sheathed RTD probe is housed in the center of a 14 mm (0.551") outer protection tube which is drilled to improve airflow around the sensor. A 4-terminal connector block or 4 to 20 mA transmitter are housed in a tough aluminum alloy enclosure rated to NEMA 4X (IP65).

A cable gland is fitted on the left hand side of the enclosure, suitable for cables from 2.5 to 6.5 mm (0.098 to 0.25") diameter.

SPECIFICATIONS
Dimensions:
    Box: 80 W x 75 H x 58 mm D (3 x 2.9 x 2.3")
    Sensor: 75 mm long x 14 mm OD (2.9 x 0.55")
Cable Entry: NEMA 4X (IP68) gland for 2.5 to 6.5 mm (0.098 x 0.25") OD cable

EWSE-PT100:
Sensor Type: Thin film Pt100 class A 4 wire
Ambient Temperature Range: -50 to 100°C (-58 to 212°F)
Electrical Connection: Screw terminal block

EWSE-PT100-TX:
Ambient Temperature Range: -40 to 85°C (-40 to 185°F) at 10 to 90% RH non condensing
Standard Transmitter Scaling: 4 mA -25°C (-13°F), 20 mA at 75°C
Electrical Connection: Screw terminals, 2-wire
Power Supply: 10 to 30 Vdc, loop powered
Maximum Output Load: [(V supply-10)/20] kΩ eg 700Ω @ 24V
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Accessories
Quick Ship
Click to expand/minimize a list of what others bought with theEWSE-PT100
EWSE-PT100
咨询  
货期: 
 
 
External air temperature assembly, 4-wire RTD
Quick Ship
Click to expand/minimize a list of what others bought with theEWSE-PT100-TX
EWSE-PT100-TX
咨询  
货期: 
 
 
External air temperature assembly with 2-wire 4 to 20 mA transmitter
Quick Ship
Click to expand/minimize a list of what others bought with theTX-SCALED
TX-SCALED
咨询  
货期: 
 
 
Factory scaling charge for non-standard temperature range on 4 to 20mA output models
Quick Ship
Click to expand/minimize a list of what others bought with theTX4-100
TX4-100
¥442.65
货期: 库存
 
Multi-conductor hook-up wire, 100' spool
所有金额以RMB显示
注: Other probe lengths available on request. Contact sales to discuss your specific requirements.
400-820-0559