omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

AC Powered DC Input DIN Rail Signal Conditioner

DRI-DC

AC Powered DC Input DIN Rail Signal Conditioner | DRI-DC

AC Powered DC Input DIN Rail Signal Conditioner

查看下面所有型号

1年保修 CE
  • Field Configurable Input/Output Ranges
  • 1800 Vdc Isolation
  • Touch Calibration Technology
  • High Density DIN Rail Mounting
  • Universal AC Power 85 to 265 Vac
过程测量和控制仪器 - 查看相关产品

产品描述

The model DRI-DC is an AC powered, DIN rail mount, DC input signal conditioner, with 1800 Vdc isolation between input, output and power. It provides a fully isolated DC output signal in proportion to a DC input. The field configurable input and output feature offers flexible, wide ranging capability for DC current and voltage signals.

Using a pushbutton instead of potentiometers, improvements in calibration resolution and reliability are realized due to the elimination of the potentiometers’ mechanical variability. The thermal drift and mechanical variability of the potentiometers has been removed and replaced with a digitally stable circuit. Additionally, the inherent zero and span interactivity of analog amplifier circuitry is removed, providing 100% non-interactive adjustment.

The DRI-DC can be field configured for virtually any DC input to DC output within the limits specified. Calibration utilizes touch calibration technology where the user simply configures the input for the current or voltage range via switches, then follows the calibration procedure. The output is set by adjusting the input until the desired output is present and then pressing the CAL button to store the output level.

The DRI-DC has three diagnostic LEDs. The green (RUN) LED is used for diagnostics to indicate that power is on. It will flash quickly if the input signal is above the calibrated range or slowly if the input signal is below range. It is on continuously when the unit is functioning within the calibrated range.

The DRI-DC can be configured for input ranges from 10 mV to 100 V or 1 mA to 100 mA, with >90% input offset or will adjust down to <10% of full scale input span (except on 20 mV/2 mA range where maximum offset or gain adjustment is 50%). The factory default configuration for the DRI-DC is:

Input Range: 20 mA (current on)
Input Configuration: Unipolar
Calibrated Input: 4 to 20 mA
Operation: Direct (reverse off)
Calibrated Output: 4 to 20 mA

Specifications
INPUT

Voltage Input:
    Range: 20 mV, 50 mV, 100 mV, 200 mV, 500 mV, 1V, 2V, 5V, 10V, 25V, 50V, 100V (dip-switch selectable)
    Impedance: ≥100 kΩ
    Overvoltage: 200V continuous
Current Input:
    Range: 2 mA, 5 mA, 10 mA, 20 mA, 50 mA, 100 mA (dip-switch selectable)
    Impedance: 20 Ω typical
    Overcurrent: 170 mA, protected by self-resetting fuse
    Overvoltage: 60V
Pushbutton Adjustment (Inputs >10 mV):
    Effective Zero Offset: ≥90%
    Effective Span Turn Down: ≥90% except 20 mV/2 mA range in which 50% is max zero offset and span turndown
OUTPUT
Voltage Output:

    Range: 0 to 5V, 0 to 10V (dip-switch selectable)
    Source Impedance: <10 Ω
    Drive: 10 mA max
Current Output:
    Range: 4 to 20 mA, 0 to 1 mA, 0 to 20 mA (dip-switch selectable)
    Source Impedance: >100 kΩ
    Compliance:
        0 to 1 mA: 7.5V max (7.5 kΩ)
        4 to 20 mA: 12V max (600 Ω)
        0 to 20 mA: 12 V max (600 Ω)
Output Ripple:
    <50% Offset or Span Adjust: <0.1% of full scale span or 25 mV RMS, whichever is greater
    >50% Offset or Span Adjust: <0.2% of full scale span or 50 mV RMS, whichever is greater
Output Accuracy:
>2 mA / >20 mV Input Spans: ±0.1% of full-scale input typical, ±0.2% maximum
<2 mA / <20 mV Input Spans: ±0.35% of full scale input typical, ± 0.5% maximum including linearity, repeatability and hysteresis @ 23°C
Response Time: 200 msec, typical
Stability: ±0.025% of full scale/°C, maximum for full scale and zero
Common Mode Rejection: 120 dB at DC, >90 dB at 60 Hz
Isolation: ≥1800 Vdc or peak AC between input, output, power and channel-to-channel
ESD Susceptibility: Capable of meeting IEC 801-2 level 3 (8 kV)
Humidity (Non-Condensing):
    Operating: 15 to 95% RH @ 45°C (113°F)
    Soak: 90% RH for 24 hours @ 60°C (140°F)
Temperature:
    Operating: 0 to 55°C (32 to 131°F)
    Storage: -25 to 70°C (-13 to 158°F)
Power: 100 to 240 Vac, ±10%, 50 to 400 Hz; 2.5 W max
Wire Terminals: Socketed screw terminals for 12 to 22 AWG
Weight: 227 g (0.5 lb)
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
DRI-DC
咨询  
货期: 
 
 
AC powered DC input DIN rail signal conditioner
Accessories
Quick Ship
ACPB-2
¥475.00
货期: 10 周
 
AC power distribution bus for 2 modules
Quick Ship
ACPB-4
咨询  
货期: 
 
 
AC power distribution bus for 4 modules
Quick Ship
ACPB-8
咨询  
货期: 
 
 
AC power distribution bus for 8 modules
所有金额以RMB显示
注: An ACPB power rail is required to power the modules and is ordered separately.
订购示例: (1) ACPB-2 AC power distribution bus for 2 modules, ¥475.00 
400-820-0559