omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Analog Multiplexer/Demultiplexer System

DRA-MDM-11

Analog Multiplexer/Demultiplexer System | DRA-MDM-11

Analog Multiplexer/Demultiplexer System

¥15,925.72 DRA-MDM-11

1年保修
  • Transfer up to Sixteen 4-20 mA Process Current Loop Signals Accurately Via a Single Pair of Wires
  • Saves Cable and Installation Costs
  • ± 0.1% Accuracy
  • Failure Alarm
  • Solid-State Technology

产品描述

The DRA-MDM-11 is a mux/demux system which transfers analog information accurately via a single pair of wires. The multiplexer unit (DRA-M-11) accepts up to sixteen 4-20 mA process current inputs. The multiplexed inputs are transferred to the demultiplexer unit (DRA-DM-11) at a scan rate of up to 1000 channels/sec up to a distance of 2 kilometers (1.2 miles). At the demultiplexer the current outputs are reproduced in the same order and magnitude as the inputs. The demultiplexer is provided with an alarm (flashing LED and dry contact output) which is operated whenever there is any interruption in communication due to mux failure, cable discontinuity or short-circuit. Use of the DRA-MDM-11 mux/demux system enables a considerable reduction in cabling costs for a new installation or considerable expansion of analog data transfer capability in an existing installation.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
DRA-MDM-11
¥15,925.72
货期: 10 周
 
Analog multiplexer/demultiplexer system
Quick Ship
Click to expand/minimize a list of what others bought with theiDRN-PS-1000
iDRN-PS-1000
咨询  
货期: 
 
 
Power supply, 95-240 Vac input, 24 Vdc @ 1A output
所有金额以RMB显示
注: Comes with complete operator’s manual. Includes both DRA-M-11 multiplexer and DRA-DM-11 demultiplexer.

产品手册:

下载 DEMULTIPLEXER UNIT FOR DRA-MDM-11
下载 MULTIPLEXER UNIT FOR DRA-MDM-11
400-820-0559