omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

1/8 DIN高精度热敏电阻计/控制器

DP25-TH

Thermistor Meter / Controller | DP25-TH

Thermistor Meter / Controller

查看下面所有型号

5年保修
  • Thermistor Input (8 Types)
  • Four Digit Display
  • °C/°F Switchable
  • Peak and Valley Recall
  • Dual Programmable Setpoints
  • Optional Analog Output
  • Optional Latching/ Non-Latching Relays

产品描述

The DP25-TH series are discontinued. Please see the DPPt Series as a possible alternative.

The DP25-TH Series combines the features of a controller, monitor and temperature limit alarm into one easyto- use digital meter for applications that require maximum versatility. The DP25-TH accepts most popular thermistor inputs such as Series 400 and 700 sensor inputs and has high accuracy. Optional dual Form C relays for control or alarm are available. Relay models offer the choice of linear or proportional analog output.

Panel Punches are available for this product, see related links below.
所有金额以RMB显示
注: Comes with complete operator's manual.

产品手册:

下载 DP25-TH - Thermistor Indicator/Controller
下载 DP25-TH - Thermistor Indicator/Controller Quick Start Manual
400-820-0559