omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

High Temperature, Low Mass, Vacuum Formed Ceramic Radiant Full Cylinder Heaters

CRFC Series

Ceramic Radiant Cylinder Heaters | CRFC Series

Ceramic Radiant Cylinder Heaters

¥2,423.67 CRFC-756/60-A

1年保修
  • Rated to 1800°F (982°C)
  • Fast Heat-Up and Cool Down
  • Greater Temperature Uniformity
  • Lower Operating Costs
  • Heating Element and Insulation in One
  • Tube Furnaces
  • Annealing Ovens
  • Pipe Heating
辐射式加热器 - 查看相关产品

产品描述

OMEGALUX™ CRFC and CRWS Series radiant heaters are produced using high quality and purity vacuum formed ceramic fiber, with low sodium inorganic bond. Helically wound iron-chrome-aluminum wire elements assure top quality in this extra-efficient, low watt density series. The helically wound wire is imbedded into the vacuum formed ceramic fiber.

CRFC Series Full Cylinder Heaters


Watts Volts Dimensions in cm (") Without Vestibules
Model No.
With Vestibules
Model No.
A DIM B DIM C DIM D DIM
2206015 (6)8 (3)2 (0.75)0.6 (0.25)CRFC-756/60-ACRFC-756/60-C-A
44012030 (12)8 (3)2 (0.75)0.6 (0.25)CRFC-7512/120-ACRFC-7512/120-C-A
2506015 (6)8 (3)3 (1)1 (0.5)CRFC-16/60-ACRFC-16/60-C-A
50012030 (12)8 (3)3 (1)1 (0.5)CRFC-112/120-ACRFC-112/120-C-A
3006015 (6)8 (3)3 (1.25)2 (0.75)CRFC-1256/60-ACRFC-1256/60-C-A
60012030 (12)8 (3)3 (1.25)2 (0.75)CRFC-12512/120-ACRFC-12512/120-C-
3506015 (6)9 (3.5)4 (1.5)3 (1)CRFC-156/60-ACRFC-156/60-C-A
65012030 (12)9 (3.5)4 (1.5)3 (1)CRFC-1512/120-ACRFC-1512/120-C-A
43512015 (6)10 (4)5 (2)4 (1.5)CRFC-26/120-ACRFC-26/120-C-A
87012030 (12)10 (4)5 (2)4 (1.5)CRFC-212/120-ACRFC-212/120-C-A
70011515 (6)13 (5)8 (3)5 (2)CRFC-36/115-ACRFC-36/115-C-A
140024030 (12)13 (5)8 (3)5 (2)CRFC-312/240-ACRFC-312/240-C-A
210024046 (18)13 (5)8 (3)5 (2)CRFC-318/240-ACRFC-318/240-C-A
90024015 (6)18 (7)10 (4)6 (2.5)CRFC-46/240-ACRFC-46/240-C-A
180024030 (12)18 (7)10 (4)6 (2.5)CRFC-412/240-ACRFC-412/240-C-A
270024046 (18)18 (7)10 (4)6 (2.5)CRFC-418/240-ACRFC-418/240-C-A
113024015 (6)23 (9)13 (5)9 (3.5)CRFC-56/240-ACRFC-56/240-C-A
226024030 (12)23 (9)13 (5)9 (3.5)CRFC-512/240-ACRFC-512/240-C-A
3390240**46 (18)23 (9)13 (5)9 (3.5)CRFC-518/240-ACRFC-518/240-C-A
4520240**61 (24)23 (9)13 (5)9 (3.5)CRFC-524/240-ACRFC-524/240-C-A
135024015 (6)25 (10)15 (6)11 (4.5)CRFC-66/240-ACRFC-66/240-C-A
2700240**30 (12)25 (10)15 (6)11 (4.5)CRFC-612/240-ACRFC-612/240-C-A
4000240**46 (18)25 (10)15 (6)11 (4.5)CRFC-618/240-ACRFC-618/240-C-A
* Add 3" for units with vestibules
** Dual 240 VAC circuits

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
CRFC-756/60-A
¥2,423.67
货期: 11 周
 
Heater without vestibules, 220 Watts, 60 Volts
Quick Ship
CRFC-756/60-C-A
¥2,669.88
货期: 11 周
 
Heater with vestibules, 220 Watts, 60 Volts
Quick Ship
CRFC-7512/120-C-A
¥4,554.99
货期: 11 周
 
Heater with vestibules, 440 Watts, 60 Volts
Quick Ship
CRFC-26/120-A
¥3,002.93
货期: 11 周
 
Heater without vesibules, 435 Watts, 120 Volts
Quick Ship
CRFC-1256/60-C-A
¥2,936.47
货期: 11 周
 
Heater with vestibules, 300 Watts, 60 Volts
Quick Ship
CRFC-156/60-C-A
¥3,002.93
货期: 11 周
 
Heater with vestibules, 350 Watts, 60 Volts
Quick Ship
CRFC-112/120-C-A
¥4,581.39
货期: 11 周
 
Heater with vestibules, 500 Watts, 120 Volts
Quick Ship
CRFC-212/120-A
¥4,756.26
货期: 11 周
 
Heater without vesibules, 870 Watts, 120 Volts
Quick Ship
CRFC-36/115-A
¥3,284.79
货期: 11 周
 
Heater without vesibules, 700 Watts, 115 Volts
Quick Ship
CRFC-46/240-A
¥3,915.90
货期: 11 周
 
Heater without vesibules, 900 Watts, 240 Volts
Quick Ship
CRFC-56/240-C-A
¥4,776.35
货期: 11 周
 
Heater with vestibules, 1130 Watts, 240 Volts
Quick Ship
CRFC-66/240-C-A
¥6,013.56
货期: 11 周
 
Heater with vestibules, 1350 Watts, 240 Volts
Quick Ship
CRFC-312/240-C-A
¥5,956.66
货期: 11 周
 
Heater with vestibules, 1400 Watts, 240 Volts
Quick Ship
CRFC-412/240-A
¥5,733.85
货期: 11 周
 
Heater without vesibules, 1800 Watts, 240 Volts
Quick Ship
CRFC-412/240-C-A
¥5,900.54
货期: 11 周
 
Heater with vestibules, 1800 Watts, 240 Volts
Quick Ship
CRWS-1210/240-C-A
¥9,451.76
货期: 11 周
 
Heater with vestibules, 2250 Watts, 240 Volts
Quick Ship
CRWS-122/120-A
¥2,748.03
货期: 11 周
 
Heater without vestibules, 600 Watts, 120 Volts

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
注: Add 3" for units with vestibules
订购示例: (1) CRFC-156/60-A 350 watt heater with a 1.5'' ID., 6'' long without vestibules, price, ¥2,844.62

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Dimension C 选项:
75 for 0.75 in.
1 for 1 in.
125 for 1.25 in.
15 for 1.5 in.
2 for 2 in.
3 for 3 in.
4 for 4 in.
5 for 5 in.
6 for 6 in.

(2) Dimension A 选项:
6 for 6 in.
12 for 12 in.
18 for 18 in.
24 for 24 in.

(3) Volts 选项:
60 for 60 Volts
120 for 120 Volts
115 for 115 Volts
240 for 240 Volts

(4) Vestibules 选项:
无(选项为空白) for Heater without vestibules
-C for Heater with vestibules
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559