omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

i-Series Temperature, Process and Strain Controllers

CNi Series

Temperature Process Strain PID Controllers | CNi Series

Temperature Process Strain PID Controllers

查看下面所有型号

5年保修 CE
  • Universal Inputs
  • Accuracy at 25°C: 0.5°C (±0.9°F) temp nominal, 0.03% Rdg ±0.03% range process and strain
  • Totally Programmable Color Displays (Visual Alarms)
  • User-Friendly, Simple to Configure
  • Free Software
  • Full Autotune PID Control
  • Embedded Ethernet Connectivity Optional
  • RS232 and RS485 Serial Communications Optional
  • Built-In Excitation
  • 2 Outputs: Control/Alarm or Retransmission of Process Value
  • Output 3: Isolated Analog Voltage and Current Optional
  • NEMA 4 (IP65) Front Bezel
  • Temperature Stability: ±0.04°C/°C RTD and ±0.05°C/°C Thermocouple @ 25°C (77°F)
  • Front Removable and Plug Connectors
  • AC or DC Powered Units
  • Ratiometric Mode for Strain Gages
  • Programmable Digital Filter
  • UL and cUL Certified
热敏电阻元件, 探头和装配 - 查看相关产品

产品描述

*Move on up to our newest line of PID Controller, the CNPT Platinum Series controllers with Modbus connectivity, expanded ramp and soak programs, universal inputs, and simple PC programming.*

The OMEGA™ iSeries is a family of microprocessor-based instruments offered in three true DIN sizes with NEMA 4 (IP65) rated front bezels. All of the instruments share the same set-up and configuration menu and method of operation, a tremendous time saver for integration of a large system. The iSeries family includes extremely accurate digital panel meters "DPi" and single loop PID controllers "CNi" that are simple to configure and use, while providing tremendous versatility and a wealth of powerful features.

The CNi Series covers a broad selection of transducer and transmitter inputs with 2 input models.

The universal temperature and process instrument (CNi models) handles 10 common types of thermocouples, multiple RTDs and several process (DC) voltage and current ranges. This model also features built-in excitation, 24 Vdc @ 25 mA. With its wide choice of signal inputs, this model is an excellent choice for measuring or controlling temperature with a thermocouple, RTD, or 4 to 20 mA transmitter.

The strain and process instruments (CNiS models) measure inputs from load cells, pressure transducers, and most any strain gage sensor as well as process voltage and current ranges. The CNiS has built-in 5 or 10 Vdc excitation for bridge transducers, 5 Vdc @ 40 mA or 10 Vdc @ 60 mA (any excitation voltage between 5 and 24 Vdc is available by special order). This CNiS model supports 4- and 6-wire bridge communications, ratiometric measurements. The CNiS features fast and easy "in process" calibration/ scaling of the signal inputs to any engineering units. This model also features 10-point linearization which allows the user to linearize the signal input from extremely nonlinear transducers of all kinds.

Programmable Color Display
The iSeries are 1/8, 1/16 and 1/32 DIN controllers featuring the big iSeries color-changing display. The digits are twice the size of typical 1/8 DIN panel meters. The iSeries meters feature the only LED displays that can be programmed to change color between GREEN, AMBER, and RED.

Embedded Internet and Serial Communications
Featuring optional "embedded Internet" (specify "-EIT" option) the iSeries are the first instruments of their kind that connect directly to an Ethernet network and transmit data in standard TCP/ IP packets, or even serve Web pages over a LAN or the Internet. The iSeries are also available with serial communications. With the "-C24" option, the user can select from the pushbutton menu between RS232, RS422, and RS485, with straightforward ASCII commands. If Modbus is required, we recommend our latest Platinum controllers - CNPT Series.


SPECIFICATIONS

Universal Temperature and Process Input (DPi/CNi Models)
Accuracy: Accuracy at 25°C: 0.5°C (±0.9°F) temp nominal, 0.03% Rdg ±0.03% range process and strain
Resolution: 1°/0.1° 10 µV process
Temperature Stability:
    RTD: 0.04°C/°C
    TC @ 25°C (77°F): 0.05°C/°C
    Cold Junction Compensation
    Process: 50 ppm/°C
NMRR: 60 dB
CMRR: 120 dB
A/D Conversion: Dual slope
Reading Rate: 3 samples/s
Digital Filter: Programmable
Display: 4-digit 9-segment LED 10.2 mm (0.40"); DPi/CNi32, DPi/CNi16, DPi/CNi16D, DPi/CNi8DV 21 mm (0.83"); DPi/CNi8 10.2 mm (0.40") and 21 mm (0.83"); DPi/CNi8DH RED, GREEN, and AMBER programmable colors for process variable, setpoint and temperature units
Input Types: Thermocouple, RTD, analog voltage, analog current
Thermocouple Lead Resistance: 100 Ω max
Thermocouple Types (ITS 90): J, K, T, E, R, S, B, C, N, L (J DIN)
RTD Input (ITS 68): 100/500/1000 Ω Pt sensor, 2-, 3- or 4-wire; 0.00385 or 0.00392 curve
Voltage Input: 0 to 100 mV, 0 to 1V, 0 to 10 Vdc
Input Impedance: 10 MΩ for 100 mV 1 MΩ for 1 or 10 Vdc
Current Input: 0 to 20 mA (5 Ω load)
Configuration: Single-ended
Polarity: Unipolar
Step Response: 0.7 sec for 99.9%
Decimal Selection:
    Temperature: None, 0.1
    Process: None, 0.1, 0.01 or 0.001
Setpoint Adjustment: -1999 to 9999 counts
Span Adjustment: 0.001 to 9999 counts
Offset Adjustment: -1999 to 9999
Excitation (Not Included with
Communication): 24 Vdc @ 25 mA (not available for low-power option)

Universal Strain and Process Input (DPiS/CNiS Models)
Accuracy: 0.03% reading
Resolution: 10/1µV
Temperature Stability: 50 ppm/°C
NMRR: 60 dB
CMRR: 120 dB
A/D Conversion: Dual slope
Reading Rate: 3 samples/s
Digital Filter: Programmable
Input Types: Analog voltage and current
Voltage Input: 0 to 100 mVdc, -100 mVdc to 1 Vdc, 0 to 10 Vdc
Input Impedance: 10 MΩ for 100 mV; 1 MΩ for 1V or 10 Vdc
Current Input: 0 to 20 mA (5 Ω load)
Linearization Points: Up to 10
Configuration: Single-ended
Polarity: Unipolar
Step Response: 0.7 sec for 99.9%
Decimal Selection: None, 0.1, 0.01 or 0.001
Setpoint Adjustment: -1999 to 9999 counts
Span Adjustment: 0.001 to 9999 counts
Offset Adjustment: -1999 to 9999
Excitation (Optional In Place Of Communication): 5 Vdc @ 40 mA; 10 Vdc @ 60 mA

Control
Action: Reverse (heat) or direct (cool)
Modes: Time and amplitude proportional control; selectable manual or auto PID, proportional, proportional with integral, proportional with derivative and anti-reset Windup, and on/off
Rate: 0 to 399.9 s
Reset: 0 to 3999 s
Cycle Time: 1 to 199 s; set to 0 for on/off
Gain: 0.5 to 100% of span; setpoints 1 or 2
Damping: 0000 to 0008
Soak: 00.00 to 99.59 (HH:MM), or OFF
Ramp to Setpoint:
00.00 to 99.59 (HH:MM), or OFF
Auto Tune: Operator initiated from front panel

Control Output 1 and 2
Relay: 250 Vac or 30 Vdc @ 3 A (resistive load); configurable for on/off, PID and ramp and soak
Output 1: SPDT, can be configured as alarm 1 output
Output 2: SPDT, can be configured as alarm 2 output
SSR: 20 to 265 Vac @ 0.05 to 0.5 A (resistive load); continuous
DC Pulse: Non-isolated; 10 Vdc @ 20 mA
Analog Output (Output 1 Only): Non-isolated, proportional 0 to 10 Vdc or 0 to 20 mA; 500 Ω max
Output 3 Retransmission
    Isolated Analog Voltage and Current
    Current: 10 V max @ 20 mA output
    Voltage: 20 mA max for 0 to 10 V output

Network and Communications
Ethernet: Standards compliance IEEE 802.3 10 Base-T
Supported Protocols: TCP/IP, ARP
RS232/RS422/RS485: Selectable from menu; both ASCII and Modbus protocol selectable from menu; programmable 300 to 19.2 Kb; complete programmable setup capability; program to transmit current display, alarm status, min/max, actual measured input value and status
RS485: Addressable from 0 to 199
Connection: Screw terminals

Alarm 1 and 2 (Programmable)
Type: Same as output 1 and 2
Operation: High/low, above/below, band, latch/unlatch, normally open/ normally closed and process/deviation; front panel configurations
Analog Output (Programmable): Non-isolated, retransmission 0 to 10 Vdc or 0 to 20 mA, 500 Ω max (output 1 only); accuracy is ±1% of FS when following conditions are satisfied: input is not scaled below 1% of input FS, analog output is not scaled below 3% of output FS

General
Power: 90 to 240 Vac ±10%, 50 to 400 Hz*, 110 to 375 Vdc, equivalent voltage
Low Voltage Power Option: 24 Vac**, 12 to 36 Vdc for DPi/CNi/DPiS/CNiS; 20 to 36 Vdc for dual display, ethernet, and isolated analog output from qualified safety approved source

Isolation
Power to Input/Output: 2300 Vac per 1 minute test
For Low Voltage Power Option: 1500 Vac per 1 minute test
Power to Relay/SSR Output: 2300 Vac per 1 minute test
Relay/SSR to Relay/SSR Output: 2300 Vac per 1 minute test
RS232/485 to Input/Output: 500 Vac per 1 minute test
Environmental Conditions:
    All Models: 0 to 55°C (32 to 131°F) 90% RH non-condensing
    Dual Display Models: 0 to 50°C (32 to 122°F), 90% RH non-condensing (for UL only)
Protection:
    DPi/CNi/DPiS/CNiS32, 16, 16D, 8C: NEMA 4X/Type 4 (IP65) front bezel
    DPi/CNi8, 8DH, 8DV: NEMA 1/Type 1 front bezel
    Approvals: UL, C-UL, CE per EN61010- 1:2001
Dimensions
    DPi/CNi8 Series: 48 H x 96 W x 127 mm D (1.89 x 3.78 x 5")
    DPi/CNi16 Series: 48 H x 48 W x 127 mm D (1.89 x 1.89 x 5")
    DPi/CNi32 Series: 25.4 H x 48 W x 127 mm D (1.0 x 1.89 x 5")
Panel Cutout
    DPi/CNi8 Series: 45 H x 92 mm W (1.772 x 3.622"), 1.8 DIN
    DPi/CNi16 Series: 45 mm (1.772") square, 1.16 DIN
    DPi/CNi32 Series: 22.5 H x 45 mm W (0.886 x 1.772"), 1.32 DIN
Weight
    DPi/CNi8 Series: 295 g (0.65 lb)
    DPi/CNi16 Series: 159 g (0.35 lb)
    DPi/CNi32 Series: 127 g (0.28 lb)
* No CE compliance above 60 Hz.
** Units can be powered safely with 24 Vac power, but no certification for CE/UL are claimed.


THERMOCOUPLE CHART
Universal Temperature / Process
Input Type
Range
Accuracy
Process Voltage
0 to 100 mV, 0 to 1 V, 0 to 10 Vdc
0.03% Rdg ±0.03% range
Process Current
0 to 20 mA (4 to 20 mA)
0.03% Rdg ±0.03% range
Excitation
24 V @ 25 mA
J
Iron-Constantan
-210 to 760°C / -346 to 1400°F
0.4°C / 0.7°F
K
CHROMEGA™-ALOMEGA™
-270 to -160°C / -160 to 1372°C
-454 to -256°F / -256 to 2502°F
1.0°C / 0.4°C
1.8°F / 0.7°F
T
Copper-Constantan
-270 to -190°C / -190 to 400°C
-454 to -310°F / -310 to 752°F
1.0°C / 0.4°C
1.8°F / 0.7°F
E
CHROMEGA™-Constantan
-270 to -220°C / -220 to 1000°C
-454 to -364°F / -364 to 1832°F
1.0°C / 0.4°C
1.8°F / 0.7°F
R
Pt/13%Rh-Pt
-50 to 40°C / 40 to 1768°C
-58 to 104°F / 104 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
S
Pt/10%Rh-Pt
-50 to 100°C / 100 to 1768°C
-58 to 212°F / 212 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
B
30%Rh-Pt/6%Rh-Pt
100 to 640°C / 640 to 1820°C
212 to 1184°F / 1184 to 3308°F
1.0°C / 0.5°C
1.8°F / 0.9°F
C
5%Re-W/26%Re-W
0 to 2320°C / 32 to 4208°F
0.4°C / 0.7°F
N
Nicrosil-Nisil
-250 to -100°C / -100 to 1300°C
-418 to -148°F / -148 to 2372°F
1.0°C / 0.4°C
1.8°F / 0.7°F
L
J DIN
-200 to 900°C / -328 to 1652°F
0.4°C / 0.7°F
RTD
Pt, 0.00385, 100, 500, 1000 ohm
-200 to 900°C / -328 to 1652°F
0.4°C / 0.7°F
RTD
Pt, 0.00392, 100, 500, 1000 ohm
-200 to 850°C / -328 to 1562°F
0.4°C / 0.7°F
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
Click to expand/minimize a list of what others bought with theCNi3222
CNi3222
¥2,935.47
货期: 8 周
 
1/32 DIN Controller with Two SSR Outputs
Quick Ship
Click to expand/minimize a list of what others bought with theCNi3224-C24
CNi3224-C24
¥3,842.80
货期: 8 周
 
1/32 DIN Controller with One SSR and One Pulse Output plus RS232 and RS485
Quick Ship
Click to expand/minimize a list of what others bought with theCNi3233
CNi3233
¥2,935.47
货期: 库存
 
1/32 DIN Controller withTwo Relay Outputs
Quick Ship
Click to expand/minimize a list of what others bought with theCNi3244-C24
CNi3244-C24
¥3,842.80
货期: 8 周
 
1/32 DIN Controller with Two dc Pulse Outputs plus RS232 and RS485
Quick Ship
Click to expand/minimize a list of what others bought with theCNi3252-C24
CNi3252-C24
¥3,842.80
货期: 8 周
 
1/32 DIN Controller with One Analog and One SSR Output plus RS232 and RS485
Quick Ship
Click to expand/minimize a list of what others bought with theCNi3253
CNi3253
¥2,935.47
货期: 8 周
 
1/32 DIN Controller with One Analog and One Relay Output
Quick Ship
  
CNi3253-DC
¥3,104.16
货期: 8 周
 
1/32 DIN Controller with One Analog and One Relay Output and 10 to 34 Vac/dc
Quick Ship
  
CNi1622
¥3,403.95
货期: 8 周
 
1/16 DIN Controller with Two SSR Outputs
Quick Ship
  
CNi1622-C24-DC
¥4,661.16
货期: 8 周
 
1/16 DIN Controller with Two SSR Outputs plus RS232 & RS485 and 12 to 36 Vac/dc
Quick Ship
  
CNi16D22-EIT
¥4,601.85
货期: 8 周
 
1/16 DIN Controller, Ethernet w/Embedded Web Server, Dual Display, Two SSR
Quick Ship
  
CNi16D24-EIT
¥4,601.85
货期: 4 周
 
1/16 DIN Controller, Ethernet w/Embedded Web Server, Dual Display, SSR and pulsed 10 Vdc
Quick Ship
Click to expand/minimize a list of what others bought with theCNi1633
CNi1633
¥3,403.95
货期: 8 周
 
1/16 DIN Controller withTwo Relay Outputs
Quick Ship
  
CNi1633-C24-DC
¥4,661.16
货期: 8 周
 
1/16 DIN Controller with Two Relay Outputs plus RS232 & RS485 and 10 to 34 Vac/dc
Quick Ship
  
CNi16D33-EIT
¥4,601.85
货期: 2 周
 
1/16 DIN Controller, Ethernet w/Embedded Web Server , Dual Display,2 relays: Form "C" SPDT 3 A @10 Vdc
Quick Ship
  
CNi16D33-C4EIT
¥5,355.01
货期: 8 周
 
1/16 DIN Controller, Ethernet w/Embedded Web Server + Isolated RS485/422 , Dual Display,2 relays: Form "C" SPDT 3 A @10 Vdc
Quick Ship
  
CNi16D44-C4EIT
¥5,230.46
货期: 8 周
 
1/16 DIN Controller,Ethernet w/Embedded Web Server + Isolated RS485/422 ,Two pulsed 10 Vdc
Quick Ship
  
CNi1653
¥3,403.95
货期: 8 周
 
1/16 DIN Controller with One Analog and One Relay Output
Quick Ship
  
CNi1653-C24
¥4,287.56
货期: 8 周
 
1/16 DIN Controller with One Analog and One Relay Output plus RS232 & RS485
Quick Ship
  
CNi16D53-EIT
¥4,355.92
货期: 8 周
 
1/16 DIN Controller, Ethernet w/Embedded Web Server , Dual Display, Analog Output and Relay
Quick Ship
  
CNi16D53-C4EIT
¥5,355.01
货期: 8 周
 
1/16 DIN Controller,Ethernet w/Embedded Web Server + Isolated RS485/422 , Analog Output and Relay
Quick Ship
  
CNi1654-DC
¥3,718.25
货期: 8 周
 
1/16 DIN Controller with One Analog and One Pulse dc Output plus 12 to 36 Vac/dc
Quick Ship
  
CNi16D54-EIT
¥4,601.85
货期: 8 周
 
1/16 DIN Controller, Ethernet w/Embedded Web Server , Dual Display ,Analog output 0 to 10 Vdc and pulse 10Vdc
Quick Ship
  
CNi16D54-C4EIT
¥5,355.01
货期: 4 周
 
1/16 DIN Controller,Ethernet w/Embedded Web Server + Isolated RS485/422 , Dual Display ,Analog output 0 to 10 Vdc and pulse 10Vdc
Quick Ship
  
CNi833
¥3,842.80
货期: 8 周
 
1/8 DIN Controller withTwo Relay Outputs
Quick Ship
  
CNi823-C24
¥4,726.39
货期: 8 周
 
1/8 DIN Controller with One SSR Output & One Relay Output plus RS232 and RS485
Quick Ship
  
CNi852-C24
¥4,726.39
货期: 8 周
 
1/8 DIN Controller with One Analog & One SSR Output plus RS232 and RS485
Quick Ship
  
CNI-CB120SB-K
¥7,655.91
货期: 5 周
 
Control panel, K calibration, RTD or process inputs
Quick Ship
  
CNi8-AL
¥3,558.13
货期: 8 周
 
1/8 DIN limit controller with 2 relays, 90 to 240 Vac
Quick Ship
  
CNi16-AL
¥3,166.74
货期: 8 周
 
/16 DIN limit controller with 2 relays, 90 to 240 Vac
Quick Ship
  
CNi32-AL
¥2,656.73
货期: 8 周
 
1/32 DIN limit controller with 2 relays, 90 to 240 Vac
Quick Ship
  
CNi8-AL-DC
¥3,943.60
货期: 8 周
 
/8 DIN limit controller with 2 relays, 12 to 36 Vdc
Quick Ship
  
CNi16-AL-DC
¥3,498.85
货期: 8 周
 
1/16 DIN limit controller with 2 relays, 12 to 36 Vdc
Quick Ship
  
CNi32-AL-DC
¥3,042.20
货期: 8 周
 
1/32 DIN limit controller with 2 relays, 12 to 36 Vdc
Factory Setup
Quick Ship
  
-FS
咨询  
货期: 
 
 
Factory Setup and Configuration, $50 Charge
所有金额以RMB显示
注: Refer to the Related Links for CNi32, CNi16 and CNi8 for complete specifications.

1. Ethernet options are not available for the CNi8A, CNi8C, CNi16, CNi16A or CNi32 controller.
2. "-DC", "-C24", and "-C4EIT" not available with excitation.
3. Analog output is not available with "-AL" units.
4. CNi8A0x-AL or CNi16A0x-AL contains 1 alarm and 1 analog retransmission.
5. "-SM" option not available on CNiS strain models.


订购示例: (1) CNI16D22-EIT 1/16 DIN dual display temp/process meter with two SSR outputs plus ethernet with embedded web server, ¥4,601.85  plus (1) CNI3233-C24-DC 1/32 DIN temp/process meter with two relay outputs plus RS-232 and RS-485 and 12 to 36 Vdc power supply, ¥4,157.10, ¥4,601.85 + 4,157.10 = ¥8,758.95

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Temperature/Process Controllers 选项:
CNi32 for Two control outputs 1/32 DIN
CNiS32 for 1/32 DIN Strain/Process Controller
CNi16 for Two control outputs 1/16 DIN
CNi16A for Two control outputs w/Isolated Analog Output for Retransmission
CNi16D for Two control outputs with dual display 1/16 DIN
CNiS16 for 1/16 DIN single display strain controller
CNi8 for Two control outputs 1/8 DIN
CNi8DH for Two control outputs with dual display 1/8 DIN horizontal
CNi8DV for Two control outputs with dual display 1/8 DIN vertical
CNi8A for Additional Isolated Recorder Analog Output. Select 2 Non-Analog Control Outputs
CNiS8 for 1/8 DIN Strain/Process controller
CNiS8DH for Strain/Process 1/8 DIN Dual Display Horizontal with 2 Control Output
CNiS8DV for Strain/Process 1/8 DIN Dual Display Vertical with 2 Control Outputs
CNI8C for Two control outputs 1/8 DIN compact design

(2) Control Outputs #1 选项:
2 for Solid State Relay/ 0.5 A at 120/240 Vac continuous
3 for SPDT Relay
4 for Pulsed 10 Vdc at 20 mA
5 for Analog Output 0 to 20 mA/0 to 10 Vdc (Not Available for CNi8A model)

(3) Control Outputs #2 选项:
2 for Solid State Relay/ 0.5 A at 120/240 Vac continuous
3 for Relay SPDT 3A at 120/3 A at 240 Vac
4 for Pulsed Driver 10 Vdc at 20 mA /for use with external SSR

(4) Network Options 选项:
无(选项为空白) for No Network Options
-C24 for Isolated RS232 and RS485 300 to 19.2 k baud
-EIT for Ethernet with Embedded Internet (not available on 1/32 DIN Controller)
-C4EIT for Ethernet with Embedded Web Server + Isolated RS485/422 hub for up to 31 devices(not available on 1/32 DIN Controller)

(5) Power Supply 选项:
无(选项为空白) for Standard Power (90 to 240 Vac/dc @ 50 to 400 Hz)
-DC for Low Voltage Power (12 to 36 Vdc/24 Vac or dual display and isolated analog output is 20 to 36 Vdc/24Vac)

(6) Limit Alarm Version(Simplified Menu -No PID Control) 选项:
无(选项为空白) for PID control - no limit alarm(standard)
-AL for Limit Alarm Version
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。

产品手册:

下载 CNI_SERIES_Manual
下载 i Series Controller Manual
下载 i Series Communications Manual
下载 Temperature & Process Limit Alarm
下载 Process/Strain Gauge Controller Manual
下载 i Series Temperature/Process Controller with Isolated Analog Output Board
下载 Temperature & Process -SM Version (Simplified Menu)
下载 -EIT/-C4EIT Option - Embedded Ethernet for iSeries Monitor/Controller
下载 i Series Controller Quick Start Manual
下载 i Series Controller Quick Start Manual
下载 Temperature/Process Controller with Isolated Analog Output Board - Quick Start
下载 -SM Version (Simplified Menu)
下载 DPIx-AL/CNIx-AL Quick Start Guide

软件:

下载 iSeries ActiveX Control
下载 iSeries Configuration Software
下载 iServer Software-Mail Notifier and Utilities
400-820-0559