omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Mini-Node Communication Signal Converter (Converts RS-485 to USB)

CN7-485-USB-1

Mini-Node Communication Signal Converter (Converts RS-485 to USB) | CN7-485-USB-1

查看下面所有型号

1年保修 CE
  • Power Obtained from USB Cable-No External Power Required
  • Half Duplex RS-485 to USB Adaptor
  • Compact Design
  • 1.5 m (5') High Quality Cable Included
  • Driver Software Included
通讯产品及转换器 - 查看相关产品

产品描述

The CN7-485-USB-1 mini-node communication signal converter is a low cost device that converts half duplex RS-485 serial communications signals into a signal that can be read by any computer with a USB port. The integral USB connector and RJ-45 connector reduces set up time by eliminating extra wiring. The CN-485-USB-1 is powered via the USB connection which eliminates the need for an external power source. The compact size is great for field installation, control panels, and lab testing.

SPECIFICATIONS
Power Requirements: No external power required
Power Consumption: 0.4 W
Isolated Voltage: 3000 Vdc
Input Impedance: 96 kΩ
USB Connector: B-Type (female)
RS-485 Connector: RJ-45
Baud Rate: 75, 150, 300, 600, 1200, 2400, 4800, 9600, 19,200, 38,400, 57,600, and 115,200 bps
Compatibility: Full compliance with USB V.2.0 specification
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theCN7-485-USB-1
CN7-485-USB-1
咨询  
货期: 
 
 
Mini-node communication signal converter
所有金额以RMB显示
注: Comes with driver software, complete operator's manual and cable.
400-820-0559