omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

DialTempTM,双金属杆温度计,5"头

B and S Series

BiMetal Stem Thermometers | B and S Series

BiMetal Stem Thermometers

¥1,017.69 B-0-100C-4-1/2

  • All of Stainless Steel (except dial)
  • Hermetically sealed
  • Model B has external pointer reset
  • 5 Inch Diameter Dial
玻璃泡和度盘式温度计 - 查看相关产品

产品描述

Ranges and °Divisions
Fahrenheit
Range Div. Range Div.
-100-100°F-50-300°F
-80-120°F50-300°F
-40-160°F50-400°F
*-20-120°F50-500°F
*0-100°F50-550°F
0-140°F50-750°F
*25-125°F100-800°F10°
0-150°F150-750°F10°
0-200°F200-1000°F10°
0-220°F100-200°F10°
0-250°F-70-150°F10°
0-300°F200-300°F10°
20-240°F300-400°F10°
Celsius
Range Div. Range Div.
-50-200°C10-200°C
-50-100°C10-300°C
-50-50°C10-400°C
-40-70°C1100-500°C
-40-160°C1-80-220°C
*-30-30°C1-20-220°C
-20-120°C1*0-30°C
-10-110°C1*0-60°C
*0-50°C10-250°C
0-100°C150-450°C
0-150°C2100-550°C
*Minimum Stem Length 4"



To order a model B or S DialTemp utilize the "To Order" box or the "Partnumber Builder" below which reflects the most popular models. Many additional models are also available. Just review the pdf file in "Related Links" below.You can then use "Order By Partnumber" table to order a non-standard one. Even if the part number you select does not come up with a valid price it may be available!
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
S-0-250F-4-1/2
¥1,017.69
货期: 7 周
 
Dial Thermometer,0 to 250F, Stem Length 4 inches, 1/2 inch NPT fitting
Quick Ship
S-0-150F-12-1/2
¥845.10
货期: 7 周
 
Dial Thermometer, 0 to 150F, Stem Length 12 inches, 1/2 inch NPT fitting
Quick Ship
S--40-70C-4-1/2
¥1,017.69
货期: 7 周
 
Dial Thermometer, -40 to 70C, Stem Length 4 inches, 1/2 inch NPT fitting
Quick Ship
S--50-200C-6-1/2
¥1,017.69
货期: 7 周
 
Dial Thermometer, -50 to 200C, Stem Length 6 inches, 1/2 inch NPT fitting
Model B has an external pointer reset
Quick Ship
B--10-110C-6-1/2
¥1,017.69
货期: 7 周
 
Dial Thermometer, -10 to 110C, Stem Length 6 inches, 1/2 inch NPT fitting
Quick Ship
B--10-110C-9-3/4
¥1,321.21
货期: 7 周
 
Dial Thermometer, -10 to 110C, Stem Length 9 inches, 3/4 inch NPT fitting
Quick Ship
B-0-150F-21/2-1/2
¥1,017.69
货期: 7 周
 
Dial Thermometer, 0-150F, Stem Length 2.5 inches, 1/2inch NPT fitting
Quick Ship
B-50-500F-9-1/2
¥1,095.06
货期: 7 周
 
Dial Thermometer, 50 to 500F, Stem Length 9 inches, 1/2 inch NPT fitting

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
订购示例: (1) S-0-250F-4-1/2 5 Inch Diameter Dial Thermometer,0 to 250F, Stem Length 4 inches, 1/2 inch NPT fitting, ¥1,017.69

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Series 选项:
B for B Series (w/External reset)
S for S Series

(2) Temperature Range 选项:
-100-100F for -100 to 100°F
-80-120F for -80 to 120°F
-40-160F for -40 to 160°F
-20-120F for -20 to 120°F
0-100F for 0 to 100°F
0-140F for 0 to 140°F
25-125F for 25 to 125°F
0-150F for 0 to 150°F
0-200F for 0 to 200°F
0-220F for 0 to 220°F
0-250F for 0 to 250°F
0-300F for 0 to 300°F
20-240F for 20 to 240°F
-50-300F for -50 to 300°F
50-300F for 50 to 300°F
50-400F for 50 to 400°F
50-500F for 50 to 500°F
50-550F for 50 to 550°F
50-750F for 50 to 750°F
100-800F for 100 to 800°F
150-750F for 150 to 750°F
200-1000F for 200 to 1000°F
100-200F for 100 to 200°F
-70-150F for -70 to 150°F
200-300F for 200 to 300°F
300-400F for 300 to 400°F
-50-200C for -50 to 200°C
-50-100C for -50 to 100°C
-50-50C for -50 to 50°C
-40-160C for -40 to 160°C
-30-30C for -30 to 30°C
-20-120C for -20 to 120°C
-10-110C for -10 to 110°C
0-50C for 0 to 50°C
0-100C for 0 to 100°C
0-150C for 0 to 150°C
0-200C for 0 to 200°C
0-300C for 0 to 300°C
0-400C for 0 to 400°C
100-500C for 100 to 500°C
-80-220C for -80 to 220°C
-20-220C for -20 to 220°C
0-30C for 0 to 30°C
0-60C for 0 to 60°C
0-250C for 0 to 250°C
50-450C for 50 to 450°C
100-550C for 100 to 550°C

(3) Stem Length 选项:
21/2 for 2 in
4 for 4 in
6 for 6 in
9 for 9 in
12 for 12 in
15 for 15 in
18 for 18 in
24 for 24 in
30 for 30 in
36 for 36 in

(4) Thread 选项:
1/4 for 1/4 NPT
1/2 for External Reset 1/2 in NPT
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559